目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
52
Hallite
Double Acting Piston Seals
52
Metric
Powered by
CAD模型選擇
{hallite/double_act_piston_seals/52/mm/52m.prj},{NB=HALLITE 2151210},{CNSORDERNO=2151210},{D1=80},{TOL1=+0.07 / +0.00},{DD1=60},{TOL2=+0.00 / -0.19},{DD3=78.5},{L1=12.5},{INFO=Web info},{W=15.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Bore Diameter ØD1
[mm]
TOL1
Tolerance H9
[mm]
DD1
Rod Diameter Ød1
[mm]
TOL2
Tolerance h11
[mm]
DD3
Piston Diameter Ød3
[mm]
L1
Length L1
[mm]
HALLITE 6619810
6619810
25
+0.05 / +0.00
15
+0.00 / -0.11
24.0
6.3
HALLITE 1791610
1791610
32
+0.06 / +0.00
20
+0.00 / -0.13
31.0
7.8
HALLITE 6619910
6619910
32
+0.06 / +0.00
22
+0.00 / -0.13
31.0
6.3
HALLITE 2149810
2149810
40
+0.06 / +0.00
25
+0.00 / -0.13
39.0
10.0
HALLITE 6620010
6620010
40
+0.06 / +0.00
30
+0.00 / -0.13
39.0
6.3
HALLITE 2150010
2150010
45
+0.06 / +0.00
30
+0.00 / -0.13
44.0
10.0
HALLITE 2150210
2150210
50
+0.06 / +0.00
35
+0.00 / -0.16
49.0
9.5
HALLITE 2150410
2150410
55
+0.07 / +0.00
40
+0.00 / -0.16
54.0
10.0
HALLITE 2150610
2150610
60
+0.07 / +0.00
45
+0.00 / -0.16
59.0
10.0
HALLITE 2150810
2150810
63
+0.07 / +0.00
48
+0.00 / -0.16
62.0
9.5
HALLITE 2151010
2151010
70
+0.07 / +0.00
50
+0.00 / -0.16
68.5
13.0
HALLITE 2151210
2151210
80
+0.07 / +0.00
60
+0.00 / -0.19
78.5
12.5
HALLITE 2151410
2151410
90
+0.09 / +0.00
70
+0.00 / -0.19
88.5
13.0
HALLITE 2151610
2151610
100
+0.09 / +0.00
80
+0.00 / -0.19
98.5
12.5
HALLITE 2151810
2151810
110
+0.09 / +0.00
90
+0.00 / -0.22
108.5
13.0
HALLITE 2152010
2152010
125
+0.10 / +0.00
100
+0.00 / -0.22
123.5
16.0
HALLITE 2152210
2152210
140
+0.10 / +0.00
115
+0.00 / -0.22
138.5
16.2
HALLITE 2152410
2152410
160
+0.10 / +0.00
130
+0.00 / -0.25
158.0
19.8
HALLITE 6620110
6620110
160
+0.10 / +0.00
135
+0.00 / -0.25
158.0
16.0
HALLITE 2152610
2152610
180
+0.10 / +0.00
150
+0.00 / -0.25
178.0
19.8
HALLITE 2152810
2152810
200
+0.12 / +0.00
170
+0.00 / -0.25
198.0
20.0
HALLITE 2197010
2197010
225
+0.12 / +0.00
195
+0.00 / -0.29
223.0
19.8
HALLITE 2197210
2197210
250
+0.12 / +0.00
220
+0.00 / -0.29
248.0
20.0
HALLITE 2197410
2197410
275
+0.13 / +0.00
245
+0.00 / -0.29
273.0
19.8
HALLITE 2188310
2188310
300
+0.13 / +0.00
270
+0.00 / -0.32
298.0
19.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表