您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
5/3-way pilot valve, mid-position exhausted
Riegler
AirSentials
Cylinders and control valves
Pneumatic way valves
5/3-way pilot valves »4A« Series
Powered by
CAD模型選擇
{riegler/airsentials/04-zylinder-und-steuerventile/pneumatische-wegeventile/5_3-wegeventile_4a_pneu/4a100_e_asmtab.prj},{NB=516.7002},{ARTNU=516.7002},{AN=G 1/8},{DN=12},{FU=5/3-Wege},{DF=-},{SC=30},{MODEL=4A230E},{CODE=200 Series},{VALVE=Double air control 5/3 way exhaust center},{PORT=1/8''},{PZ=06},{INFO=PDF Catalogues},{X=6.0},{A=PT1/8},{B=0.0},{B1=PT1/8},{C=18.0},{D=37.0},{E=0.0},{F=0.0},{G=0.0},{PPATH=../5_2-wegeventile_4a_pneu/assemblies/4a_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNU
Art. No.
ⁿ/ₐ
AN
Connection
ⁿ/ₐ
DN
ⁿ/ₐ
FU
Function
ⁿ/ₐ
DF
Flow rate
[l/min]
SC
Circuit diagram
ⁿ/ₐ
A
ⁿ/ₐ
B
[mm]
B1
ⁿ/ₐ
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
516.7000
516.7000
M5
5
5/3-Wege
-
30
M5x0.8
27.0
-
42.5
0.0
14.0
33.5
0.0
516.7001
516.7001
G 1/8
9
5/3-Wege
-
30
PT1/8
28.0
-
41.5
1.0
16.0
32.5
3.0
516.7002
516.7002
G 1/8
12
5/3-Wege
-
30
PT1/8
0.0
PT1/8
18.0
37.0
0.0
0.0
0.0
516.7003
516.7003
G 1/4
12
5/3-Wege
-
30
PT1/8
0.0
PT1/4
21.0
35.5
3.0
0.0
0.0
516.7004
516.7004
G 1/4
18
5/3-Wege
-
30
PT1/4
0.0
PT1/4
22.0
44.5
0.0
0.0
0.0
516.7005
516.7005
G 3/8
18
5/3-Wege
-
30
PT1/4
0.0
PT3/8
24.0
43.5
4.0
0.0
0.0
516.7006
516.7006
G 1/2
30
5/3-Wege
-
30
-
0.0
-
0.0
0.0
0.0
0.0
0.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
XXE01_11 - Economical Type¡¤Quick Connector¡¤Bent Joint/Lengthend Bent Join...
Yiheda 3D Electronic Gallery
20.06.2024
4A200 - Air Valve
AirTAC
21.07.2022
5/3-way pilot valve, mid-position closed
Riegler
15.01.2018
Standard pressure gauges, 3-hole bezel, chrome-plated st., dual scale bar/p...
Riegler
27.01.2016
XZR11_12 - Economical Type,Quick Connector,Elbow Connector/Lengthend Elbow ...
Yiheda 3D Electronic Gallery
20.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表