目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
46250 - Magnetic Field Sensor, For Pneumatic Cylinders
Turck
Sensors
magnetic20field20sensors
Powered by
CAD模型選擇
{turck/sensors/magnetic20field20sensors/46250.prj},{NB=46250},{BMENB=46250},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/3f/62/46250.png},{MASSZEICHNUNG=../../../_pool_/3f/62/46250.png},{DESCSHORT=Magnetic Field Sensor, For Pneumatic Cylinders},{DESCLONG=Magnetic Field Sensor, For Pneumatic Cylinders, Operating voltage 10…30 VDC, Rectangular, height 16 mm, Active face in front, Plastic, PA12‐GF30, Magnetic-inductive sensor, 3‐wire DC, 10…30 VDC, NO contact, PNP output, Male M8 x 1},{EAN=4047101000375},{MANUNAME=Turck},{MANUTYPEDESC=BIM-PST-AP6X-V1131},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/46250},{DEEPLINK_DEU=https://www.turck.de/de/product/46250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BMENB
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
46250
46250
Magnetic Field Sensor, Fo...
Magnetic Field Sensor, Fo...
4047101000375
Turck
BIM-PST-AP6X-V1131
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表