45CLR ColorSight Color Recognition - 45CLR ColorSight Color Recognition
Rockwell Automation
Sensors
Photoelectric Sensors, True Color Sensors
Powered by
CAD模型選擇
{rockwellautomation/sensors/ps_true_color_sensors/45clr_colorsight_color_recognition.prj},{NB=45CLR-5LNS1-D8},{CN=45CLR-5LNS1-D8},{DESC=PHOTOSWITCH Photoelectric Sensor, ColorSight, 12-28V DC, 4mm @ 22mm Spot Size (+/- 6mm tolerance), 1 NPN w/RS-485, 8-pin DC Micro QD},{NPW=0.252},{SFN=45bpd_down.stp},{LS=White LED},{OV=12-28V DC},{OF=LO or DO, Selectable},{OT=1 NPN w/RS-485},{SS=4mm @ 22mm Spot Size (+/- 6mm tolerance)},{SR=12 - 32mm (0.47 - 1.26in)},{CT=8-pin DC Micro QD},{CM=DC Micro(M12), Female, Straight, 4-pin PVC, Black, Unshielded, 5 m}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
NPW
Nett Product Weight
[kg]
LS
Light Source
ⁿ/ₐ
OV
Operating Voltage
ⁿ/ₐ
OF
Output Function
ⁿ/ₐ
OT
Output Type
ⁿ/ₐ
SS
Spot Size
ⁿ/ₐ
SR
Sensing Range
ⁿ/ₐ
CT
Connection Type
ⁿ/ₐ
CM
Connection Media
ⁿ/ₐ
45CLR-5JPC1-D8
45CLR-5JPC1-D8
PHOTOSWITCH Photoelectric...
0.177
White LED
12-28V DC
LO
3 PNP Outputs
4mm @ 22mm Spot Size (+/-...
12 - 32mm (0.47 - 1.26in)
8-pin DC Micro QD
DC Micro(M12), Female, St...
45CLR-5JPC2-D8
45CLR-5JPC2-D8
PHOTOSWITCH Photoelectric...
0.172
White LED
12-28V DC
LO
3 PNP Outputs
2 x 2 mm (0.07in x 0.07) ...
15 - 30mm (0.59 - 1.18in)
8-pin DC Micro QD
DC Micro(M12), Female, St...
45CLR-5JPC3-D8
45CLR-5JPC3-D8
PHOTOSWITCH Photoelectric...
0.175
White LED
12-28V DC
LO
3 PNP Outputs
5 x 1 mm (0.19in) @ 22mm ...
18 - 22mm (0.70 - 0.86in)
8-pin DC Micro QD
DC Micro(M12), Female, St...
45CLR-5LNS1-D8
45CLR-5LNS1-D8
PHOTOSWITCH Photoelectric...
0.252
White LED
12-28V DC
LO or DO, Selectable
1 NPN w/RS-485
4mm @ 22mm Spot Size (+/-...
12 - 32mm (0.47 - 1.26in)
8-pin DC Micro QD
DC Micro(M12), Female, St...
45CLR-5LNS2-D8
45CLR-5LNS2-D8
PHOTOSWITCH Photoelectric...
0.247
White LED
12-28V DC
LO or DO, Selectable
1 NPN w/RS-485
2 x 2 mm (0.07in x 0.07) ...
15 - 30mm (0.59 - 1.18in)
8-pin DC Micro QD
DC Micro(M12), Female, St...
45CLR-5LNS3-D8
45CLR-5LNS3-D8
PHOTOSWITCH Photoelectric...
0.231
White LED
12-28V DC
LO or DO, Selectable
1 NPN w/RS-485
5 x 1 mm (0.19in) @ 22mm ...
18 - 22mm (0.70 - 0.86in)
8-pin DC Micro QD
DC Micro(M12), Female, St...
45CLR-5LPS1-D8
45CLR-5LPS1-D8
PHOTOSWITCH Photoelectric...
0.252
White LED
12-28V DC
LO or DO, Selectable
1 PNP w/RS-485
4mm @ 22mm Spot Size (+/-...
12 - 32mm (0.47 - 1.26in)
8-pin DC Micro QD
DC Micro(M12), Female, St...
45CLR-5LPS2-D8
45CLR-5LPS2-D8
PHOTOSWITCH Photoelectric...
0.238
White LED
12-28V DC
LO or DO, Selectable
1 PNP w/RS-485
2 x 2 mm (0.07in x 0.07) ...
15 - 30mm (0.59 - 1.18in)
8-pin DC Micro QD
DC Micro(M12), Female, St...
45CLR-5LPS3-D8
45CLR-5LPS3-D8
PHOTOSWITCH Photoelectric...
0.231
White LED
12-28V DC
LO or DO, Selectable
1 PNP w/RS-485
5 x 1 mm (0.19in) @ 22mm ...
18 - 22mm (0.70 - 0.86in)
8-pin DC Micro QD
DC Micro(M12), Female, St...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PowerFlex 755TS - PowerFlex 755TS
Rockwell Automation
19.04.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表