413031 - RUN (ADJ) TEE MALE ORFS - SAE 3000 PSI FLANGE
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/413031.prj},{NB=A413031-3225},{CODE=A413031-3225},{FILENAME=A413031-3225_02},{F=1\"7/16-12 UN-2A},{A=58,72},{B=30,18},{I=56},{I1=65}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
I
[mm]
I1
[mm]
A413031-1210
A413031-1210
11/16-16 UN-2A
38,1
17,48
42
46
A413031-1920
A413031-1920
1"3/16-12 UN-2A
47,63
22,23
52
59
A413031-2520
A413031-2520
1"3/16-12 UN-2A
52,37
26,19
54
61
A413031-2525
A413031-2525
1"7/16-12 UN-2A
52,37
26,19
56
61
A413031-3225
A413031-3225
1"7/16-12 UN-2A
58,72
30,18
56
65
A413031-3832
A413031-3832
1"11/16-12 UN-2A
69,85
35,71
61
72
A413031-3838
A413031-3838
2"-12 UN-2A
69,85
35,71
61
75
A413031-5138
A413031-5138
SA413031-1220
SA413031-1220
SA413031-323838
SA413031-323838
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
I.RP - High pressure valves BSP FEMALE / FEMALE NEEDLE VALVES NP400
FG INOX
16.02.2017
413008 - RUN (ADJ) TEE MALE JIC - SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
413019 - RUN (ADJ) TEE MALE BSP - SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
TF Complete Part 3000psi - TEE flange | SAE 3000/ISO 6162-1
Parker
19.04.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表