407288 - 90° MALE DIN L SERIES - 4 BOLTS METRIC FLANGE
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/407288.prj},{NB=A407288-2022-V},{CODE=A407288-2022-V},{FILENAME=A407288-2022-V_00},{F=M30x2-6g},{A=40},{C=7},{I=25},{I1=44},{L=36,5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
C
[mm]
I
[mm]
I1
[mm]
L
[mm]
A407288-1212
A407288-1212
M18x1,5-6g
30
7
17
34
27
A407288-1215
A407288-1215
M22x1,5-6g
30
7
17
36
29
A407288-1512
A407288-1512
M18x1,5-6g
35
7
17
36
29
A407288-1515
A407288-1515
M22x1,5-6g
35
7
17
39
32
A407288-2018
A407288-2018
M26x1,5-6g
40
7
20
42
34,5
A407288-2022-V
A407288-2022-V
M30x2-6g
40
7
25
44
36,5
A407288-2022
A407288-2022
M30x2-6g
40
7
25
44
36,5
A407288-2615
A407288-2615
A407288-2618
A407288-2618
A407288-2628
A407288-2628
M36x2-6g
55
9
25
52
44,5
A407288-2635
A407288-2635
M45x2-6g
55
9
31
53
42,5
SA407288-1518
SA407288-1518
SA407288-2015
SA407288-2015
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PWDS-G EO - Gear pump flange 90° elbow 4 holes – aluminium
Parker
31.05.2022
BFW-S EO - Gear pump flange 90° elbow
Parker
31.05.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表