405012 - 45° (ADJ) MALE BSP - SAE 3000 PSI FLANGE
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/405012.prj},{NB=A405012-2526},{CODE=A405012-2526},{FILENAME=A405012-2526_00},{F=G3/4-14 A GAS},{A=52,37},{B=26,19},{I=42},{I1=34}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
I
[mm]
I1
[mm]
A405012-1217
A405012-1217
G3/8-19 A GAS
38,1
17,48
37
24
A405012-1221
A405012-1221
G1/2-14 A GAS
38,1
17,48
37
25
A405012-1921
A405012-1921
G1/2-14 A GAS
47,63
22,23
42
28
A405012-1926
A405012-1926
G3/4-14 A GAS
47,63
22,23
42
31
A405012-1933
A405012-1933
G1"-11 A GAS
47,63
22,23
42
33
A405012-2526
A405012-2526
G3/4-14 A GAS
52,37
26,19
42
34
A405012-2533
A405012-2533
G1"-11 A GAS
52,37
26,19
42
36
A405012-2542
A405012-2542
G1"1/4-11 A GAS
52,37
26,19
42
36
A405012-3233
A405012-3233
G1"-11 A GAS
58,72
30,18
42
36
A405012-3242
A405012-3242
G1"1/4-11 A GAS
58,72
30,18
42
36
A405012-3842
A405012-3842
G1"1/4-11 A GAS
69,85
35,71
50
39
A405012-3848
A405012-3848
G1"1/2-11 A GAS
69,85
35,71
50
41
SA405012-3833
SA405012-3833
G1"-11 A GAS
69,85
35,71
63
39.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
405517 - 45° (ADJ) MALE BSP - SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
205072 - 45° (ADJ) ELBOW MALE BSP - SWIVEL FEMALE BSP
FOR Fittings
06.05.2024
407013 - 90° (ADJ) MALE BSP - SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
Modèle 5283 - Male / Female 45° ELBOW (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
205083 - 45° ELBOW MALE BSP -SWIVEL NUT BSP
FOR Fittings
06.05.2024
V3T4 Adapter - Male female thread 45° elbow
Parker
31.05.2022
405539 - 45° (ADJ) MALE ORFS - SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表