402514 - STRAIGHT MALE BSP - SAE 6000 PSI FLANGE
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/402514.prj},{NB=A402514-2526},{CODE=A402514-2526},{FILENAME=A402514-2526_00},{F=G3/4-14 A GAS},{A=57,15},{B=27,76},{C=13},{I=21},{I1=54}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
I
[mm]
I1
[mm]
A402514-1217
A402514-1217
G3/8-19 A GAS
40,49
18,24
9
15
38
A402514-1221
A402514-1221
G1/2-14 A GAS
40,49
18,24
9
15
40
A402514-1226
A402514-1226
G3/4-14 A GAS
40,49
18,24
9
15
43
A402514-1921
A402514-1921
G1/2-14 A GAS
50,8
23,8
11
17
44
A402514-1926
A402514-1926
G3/4-14 A GAS
50,8
23,8
11
17
47
A402514-1933
A402514-1933
G1"-11 A GAS
50,8
23,8
11
17
49
A402514-2526
A402514-2526
G3/4-14 A GAS
57,15
27,76
13
21
54
A402514-2533
A402514-2533
G1"-11 A GAS
57,15
27,76
13
21
56
A402514-2542
A402514-2542
G1"1/4-11 A GAS
57,15
27,76
13
21
56
A402514-3233
A402514-3233
G1"-11 A GAS
66,68
31,75
15
24
61
A402514-3242
A402514-3242
G1"1/4-11 A GAS
66,68
31,75
15
24
61
A402514-3248
A402514-3248
G1"1/2-11 A GAS
66,68
31,75
15
24
63
A402514-3842
A402514-3842
G1"1/4-11 A GAS
79,38
36,5
17
27
65
A402514-3848
A402514-3848
G1"1/2-11 A GAS
79,38
36,5
17
27
67
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表