目錄: EMC
Created: 12.04.2016
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
EMC
40 Type - 40型支架
EMC
气源处理件
气源辅件
Powered by
CAD模型選擇
{emc/frl/bracket/40-type.prj},{NB=B340},{SERIES=B},{TYPE=340},{A=53.000},{B=40.000},{C=38.000},{D=31.200},{F=23.000},{H=4.500},{J=35.000},{K=1.500},{L=8.000},{M=19.000},{N=6.500},{R=3.250},{T=2.000},{H1=7.500},{H2=13.000},{H3=15.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
SERIES
系列代码
[mm]
TYPE
类型代码
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
F
[mm]
H
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
R
[mm]
T
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
B240
B
240
40.000
27.000
33.000
27.000
18.000
4.500
26.000
3.000
8.400
14.000
5.400
2.700
2.300
10.000
8.500
8.500
B340
B
340
53.000
40.000
38.000
31.200
23.000
4.500
35.000
1.500
8.000
19.000
6.500
3.250
2.000
7.500
13.000
15.000
B440
B
440
70.000
54.000
49.000
40.000
30.000
5.500
47.000
2.000
10.500
18.400
8.500
4.250
2.000
10.000
17.500
20.500
B640
B
640
90.000
66.000
64.000
52.000
43.000
6.500
60.000
2.000
13.000
29.000
11.000
5.500
2.000
8.000
23.500
25.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表