slovenčina
English
391 S-GK - Swivel castor with total lock
Rollenbau
Special Castors
Bed Castors Series 390/391 up to max. 120 kg
391-G
Powered by
CAD模型選擇
{rollenbau/8_special_castors/series_390_391/391_g/391_s_g_asmtab.prj},{NB=391 S 127 GK},{ORDERNO=391 S 127 GK},{WDAB=125x32},{LC=100},{H=164},{STEM=27.8},{HS=M8x19},{SR=106.5},{WB=Ball bearing},{WHEEL=127 GK 8},{VER=1},{BD=4},{PPATH=391_g/391_g_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
STEM
Stem
[mm]
HS
Hole spacing
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
391 S 127 GK
391 S 127 GK
125x32
100
164
27.8
M8x19
106.5
Ball bearing
391 S 150 GK
391 S 150 GK
150x32
110
191
27.8
M8x19
126.0
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表