카탈로그: Hallite
생성됨: 20.09.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
38 - Wipers
Hallite
Wipers
38
Metric
Powered by
CAD모델 선택
{hallite/wipers/38/mm/38m.prj},{NB=HALLITE 4226400},{CNSORDERNO=4226400},{VERSION=installed version},{DD1=155.00},{TOL1=-0.043 / -0.143},{D1=175.00},{TOL2=+0.25 / +0.00},{D2=165.0},{TOL3=+0.25 / +0.00},{L1=10.2},{L2=18.0},{INFO=Web info}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Order number
ⁿ/ₐ
VERSION
Important note
ⁿ/ₐ
DD1
Rod Diameter Ød1
[mm]
TOL1
Tolerance f9
[mm]
D1
Bore Diameter ØD1
[mm]
TOL2
Tolerance H11
[mm]
D2
Bearing Housing Diameter ØD2
[mm]
TOL3
Tolerance H11
[mm]
L1
Length L1
[mm]
L2
Length L2
[mm]
NOF
Number of ribs
ⁿ/ₐ
HALLITE 4392000
4392000
installed version
18.00
-0.016 / -0.059
24.00
+0.13 / +0.00
21.0
+0.13 / +0.00
5.0
7.0
12
HALLITE 4321900
4321900
installed version
20.00
-0.020 / -0.072
28.00
+0.13 / +0.00
25.5
+0.13 / +0.00
5.0
8.0
13
HALLITE 4322000
4322000
installed version
22.00
-0.020 / -0.072
30.00
+0.13 / +0.00
27.5
+0.13 / +0.00
5.0
8.0
14
HALLITE 6617700
6617700
installed version
25.00
-0.020 / -0.072
33.00
+0.16 / +0.00
30.5
+0.16 / +0.00
5.0
8.0
14
HALLITE 6617800
6617800
installed version
28.00
-0.020 / -0.072
36.00
+0.16 / +0.00
33.5
+0.16 / +0.00
5.0
8.0
15
HALLITE 4419200
4419200
installed version
30.00
-0.020 / -0.072
38.00
+0.16 / +0.00
35.5
+0.16 / +0.00
5.0
8.0
16
HALLITE 4528900
4528900
installed version
30.00
-0.020 / -0.072
41.20
+0.16 / +0.00
37.0
+0.16 / +0.00
7.5
10.0
17
HALLITE 6617900
6617900
installed version
32.00
-0.025 / -0.087
40.00
+0.16 / +0.00
37.5
+0.16 / +0.00
5.0
8.0
17
HALLITE 4724800
4724800
installed version
35.00
-0.025 / -0.087
43.00
+0.16 / +0.00
40.5
+0.16 / +0.00
5.0
8.0
17
HALLITE 6618000
6618000
installed version
36.00
-0.025 / -0.087
44.00
+0.16 / +0.00
41.5
+0.16 / +0.00
5.0
8.0
18
HALLITE 6618100
6618100
installed version
40.00
-0.025 / -0.087
48.00
+0.16 / +0.00
45.5
+0.16 / +0.00
5.0
8.0
19
HALLITE 4784100
4784100
installed version
40.00
-0.025 / -0.087
50.60
+0.16 / +0.00
43.0
+0.16 / +0.00
5.3
7.0
20
HALLITE 4599900
4599900
installed version
41.28
-0.025 / -0.087
49.28
+0.16 / +0.00
46.8
+0.16 / +0.00
5.0
8.0
19
HALLITE 6618200
6618200
installed version
45.00
-0.025 / -0.087
53.00
+0.19 / +0.00
50.5
+0.19 / +0.00
5.0
8.0
20
HALLITE 4531201
4531201
installed version
45.00
-0.025 / -0.087
55.60
+0.19 / +0.00
48.0
+0.16 / +0.00
5.3
7.0
21
HALLITE 6618300
6618300
installed version
50.00
-0.025 / -0.087
58.00
+0.19 / +0.00
55.5
+0.19 / +0.00
5.0
8.0
22
HALLITE 4300400
4300400
installed version
50.00
-0.025 / -0.087
58.60
+0.19 / +0.00
53.0
+0.19 / +0.00
5.3
7.0
22
HALLITE 4458000
4458000
installed version
50.00
-0.025 / -0.087
60.60
+0.19 / +0.00
53.0
+0.19 / +0.00
5.3
7.0
23
HALLITE 4531401
4531401
installed version
55.00
-0.030 / -0.104
65.60
+0.19 / +0.00
58.0
+0.19 / +0.00
5.3
7.0
24
HALLITE 6618400
6618400
installed version
56.00
-0.030 / -0.104
66.00
+0.19 / +0.00
63.0
+0.19 / +0.00
6.3
10.0
24
HALLITE 4458100
4458100
installed version
56.00
-0.030 / -0.104
66.60
+0.19 / +0.00
59.0
+0.19 / +0.00
5.3
7.0
24
HALLITE 4386200
4386200
installed version
60.00
-0.030 / -0.104
70.00
+0.19 / +0.00
66.0
+0.19 / +0.00
5.3
7.0
26
HALLITE 4270200
4270200
installed version
60.00
-0.030 / -0.104
70.00
+0.19 / +0.00
67.0
+0.19 / +0.00
6.3
10.0
26
HALLITE 4456400
4456400
installed version
60.00
-0.030 / -0.104
70.60
+0.19 / +0.00
63.0
+0.19 / +0.00
5.3
7.0
26
HALLITE 6618500
6618500
installed version
63.00
-0.030 / -0.104
73.00
+0.19 / +0.00
70.0
+0.19 / +0.00
6.3
10.0
26
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성