您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
Créer compte
Mot de passe?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Publicité
Catalog navigation
Catalogues
Recherche 3D
Recherche 2D
Recherche par variable
Catalogues certifiés
Catégories
Pays
Selon Normes
Langues disponibles pour le catalogue:
Deutsch
English
English (United States)
366 - Saniform Plus
Kaldewei
bathtubs
Saniform Plus
Powered by
Choix du modèle CAO
{kaldewei/badewannen/saniform20plus/366.prj},{NB=366},{DIAMETER_TAPHOLE_F8=52.000},{NET_CONTENT=110.000},{OUTER_RADIUS_R1=23.000},{DISTANCE_BATHEDGE_TO_MID_DRAINHOLE_F2=360.000},{INNER_LENGTH_TOP_A6=1240.000},{INNER_WIDTH_TOP_B7=590.000},{INNER_WIDTH_TOP_B6=620.000},{DEPTH_INNER_C1=470.000},{DISTANCE_MID_FROM_TO_MID_TAPHOLE_F7=268.000},{DISTANCE_TOP_EDGE_TO_MID_TAPHOLE_F1=65.000},{DISTANCE_BETWEEN_FEET_H4=415.000},{OUTER_WIDTH_B1=750.000},{OUTER_LENGTH_A1=1400.000},{EDGE_HEIGHT_C4=32.000},{DISTANCE_BATH_EDGE_TO_FOOT_MID_H2=470.000},{DIAMETER_DRAINHOLE_F9=52.000},{INNER_WIDTH_BOTTOM_B11=280.000},{INNER_WIDTH_BOTTOM_B12=280.000},{EDGE_WIDTH_FOOTSIDE_E2=85.000},{DEPTH_INCL_DRAINHOLE_C2=480.000},{EDGE_WIDTH_FOOTSIDE_E1=80.000}
Propriétés du filtre
Appliquer filtre
Supprimer filtre
Annuler
1
LINA
Nomenclature
PRODID
ⁿ/ₐ
DESCRIPTION_SHORT
ⁿ/ₐ
DIAMETER_TAPHOLE_F8
Durchmesser Überlaufloch [mm] f8
[mm]
NET_CONTENT
Nutzinhalt [l]
[l]
OUTER_RADIUS_R1
Äußerer Radius [mm] r1
[mm]
DISTANCE_BATHEDGE_TO_MID_DRAINHOLE_F2
Abstand Wannenrand bis Mitte Ablaufloch [mm] f2
[mm]
INNER_LENGTH_TOP_A6
Innere Länge (oben) [mm] a6
[mm]
INNER_WIDTH_TOP_B7
Innere Breite (oben) b7
[mm]
INNER_WIDTH_TOP_B6
Innere Breite (oben) [mm] b6
[mm]
OUTLET_OVERFLOWPOSITION
Ab- und Überlaufposition
ⁿ/ₐ
CORNER_BATH
Corner bath
ⁿ/ₐ
DEPTH_INNER_C1
Tiefe Innen [mm] c1
[mm]
DISTANCE_MID_FROM_TO_MID_TAPHOLE_F7
Abstand Mitte Ab- bis Mitte Überlaufloch [mm] f7
[mm]
DISTANCE_TOP_EDGE_TO_MID_TAPHOLE_F1
Abstand Oberkante bis Mitte Überlaufloch [mm] f1
[mm]
DISTANCE_BETWEEN_FEET_H4
Abstand zwischen den Füßen [mm] h4
[mm]
OUTER_WIDTH_B1
Äußere Breite [mm] b1
[mm]
BATHTUB_WITH_SHOWERAREA
Badewanne mit Duschzone
ⁿ/ₐ
OUTER_LENGTH_A1
Äußere Länge [mm]
[mm]
INSTALLATION_VARIANT_BW
Einbauvariante BW
ⁿ/ₐ
FOR_HANDLE_MOUNTING
Für Griffmontage
ⁿ/ₐ
EDGE_HEIGHT_C4
Randhöhe [mm] c4
[mm]
OUTER_FORM_BW
Außenform BW
ⁿ/ₐ
DISTANCE_BATH_EDGE_TO_FOOT_MID_H2
Abstand Fußseite Wannenrand bis Mitte Fuß [mm] h2
[mm]
DIAMETER_DRAINHOLE_F9
Durchmesser Ablaufloch [mm] f9
[mm]
INNER_WIDTH_BOTTOM_B11
Innere Breite (unten) [mm] b11
[mm]
INNER_WIDTH_BOTTOM_B12
Innere Breite (unten) b12
[mm]
EDGE_WIDTH_FOOTSIDE_E2
Randbreite Längsseite e2
[mm]
DEPTH_INCL_DRAINHOLE_C2
Tiefe inklusive Ablaufloch [mm] c2
[mm]
EDGE_WIDTH_FOOTSIDE_E1
Randbreite Fußseite [mm] e1
[mm]
INNER_LENGTH_BOTTOM_A7
Innere Länge (unten) [mm] a7
[mm]
EF000010
Model
ⁿ/ₐ
EF000051
Shape
ⁿ/ₐ
EF025057
Corner bath
ⁿ/ₐ
EF025058
Semi-detached
ⁿ/ₐ
EF020363
Detached
ⁿ/ₐ
EF002169
Material
ⁿ/ₐ
EF001257
Material quality
ⁿ/ₐ
EF000386
Material thickness
[mm]
EF001438
Length
[mm]
EF000008
Width
[mm]
EF000040
Height
[mm]
EF025059
Depth (internal to overflow)
[mm]
EF022185
With legs
ⁿ/ₐ
EF025060
Legs adjustable
ⁿ/ₐ
EF023164
Height including legs
[mm]
EF025061
Bottom length (lying-length)
[mm]
EF025341
Bottom width (lying-width)
[mm]
EF000007
Colour
ⁿ/ₐ
EF000880
Volume
[l]
EF025062
Drilled hole for handle optional
ⁿ/ₐ
EF024832
With handles
ⁿ/ₐ
EF025063
Bath panels optional
ⁿ/ₐ
EF025064
With bath panels
ⁿ/ₐ
EF020345
Integrated arm supports
ⁿ/ₐ
EF025065
With overflow hole
ⁿ/ₐ
EF025066
Location of drain hole
ⁿ/ₐ
EF020710
Diameter of drain hole
[mm]
EF024897
Degree of gloss
ⁿ/ₐ
EF025068
With antislip facility
ⁿ/ₐ
EF023789
Dirt-resistant
ⁿ/ₐ
EF025069
Drilled tap hole optional
ⁿ/ₐ
EF025070
With drilled tap hole
ⁿ/ₐ
366
366
There are shapes without ...
52.000
110.000
23.000
360.000
1240.000
590.000
620.000
headside
false
470.000
268.000
65.000
415.000
750.000
false
1400.000
installationtubwithoutcla...
false
32.000
quadrangular
470.000
52.000
280.000
280.000
85.000
480.000
80.000
645.000
Bathtub
Rectangular
false
false
false
-
Other
2,9
1400,0
750,0
480,0
470,0
false
true
-
645,0
280,0
Other
110,0
false
false
false
false
true
false
Other
52,0
Glossy
true
true
false
false
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés
Générer modèle CAO
Générer fiche technique PDF