3212484 - PP-H 1,5/S/1
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Terminal block connector
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/51/3212484.prj},{NB=3212484},{MANUID=3212484},{BAH005=500},{BAC740=0.140},{AAF726=17.500},{AAB937=0.140},{AAS575=0.560},{BAC137=3.500},{AAF040=0.001876},{BAC676=1.500},{AAB787=1},{AAB940=0.140},{BAC677=1.500},{BAC739=0.140},{AAB789=1.500},{AAT080=1},{AAB935=0.140},{AAB785=1.500},{AAI590=1},{AAO663=4046356564816},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50},{QUANTITYINT=50},{CTN=85366990},{AAO676=3212484},{DESCSHORT=Plug}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAH005
rated voltage
[V]
BAC740
Min. line cross section, rigid
[mm^2]
AAF726
rated current
[A]
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
[mm^2]
AAS575
Power loss per pole, current-dependent [PlIp]
[W]
BAC137
Width of spacing
[mm]
BAA351
color
ⁿ/ₐ
AAF040
net weight
[kg]
BAC676
Max. line cross section, flexible
[mm^2]
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
[mm^2]
AAB940
min. connectable conductor cross-section multiple wire
[mm^2]
BAC677
Max. line cross section, rigid
[mm^2]
BAC739
Min. line cross section, flexible
[mm^2]
AAB789
max. connectable conductor cross-section multiple wire
[mm^2]
AAT080
Pole number
ⁿ/ₐ
BAD831
Design of electrical connection
ⁿ/ₐ
BAB888
Design
ⁿ/ₐ
AAB935
min. connectable conductor cross-section
[mm^2]
AAB785
max. connectable conductor cross-section
[mm^2]
AAM354
tackable possible
ⁿ/ₐ
AAI590
total number of poles (without ground contact)
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 3212484
3212484
Plug
Plug, nom. voltage: 500 V...
PP-H 1,5/S/1
4046356564816
Phoenix Contact GmbH & Co...
3
500
0.140
17.500
0.140
0.560
3.500
Grey
0.001876
1.500
1
0.140
1.500
0.140
1.500
1
Push-in connection
Pin insert
0.140
1.500
Yes
1
4046356564816
Plug
Plug, nom. voltage: 500 V...
PP-H 1,5/S/1
4063151
1
100
50
50
85366990
PL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表