slovenčina
English
316 RÜ-P - Swivel castor with total lock
Rollenbau
Institutional Castors
Series 315P/R up to max. 70 kg
315R-P
Powered by
CAD模型選擇
{rollenbau/6_institutional_castors/series_315pr/315r_p/316r_p_asmtab.prj},{NB=316 RU 10 75 P},{ORDERNO=316 RU 10 75 P},{WDAB=75x25},{LC=70},{H=97},{HD=10.5},{SR=83},{WB=Nylon plain bearing},{WHEEL=75x25 P-10},{VERPRA=2},{VER=2},{BD=5},{PPATH=315r_p/315r_p_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
316 RU 10 50 P
316 RÜ 10 50 P
50x18
50
70
10.5
72
Nylon plain bearing
316 RU 12 50 P
316 RÜ 12 50 P
50x18
50
70
12.5
72
Nylon plain bearing
316 RU 10 75 P
316 RÜ 10 75 P
75x25
70
97
10.5
83
Nylon plain bearing
316 RU 12 75 P
316 RÜ 12 75 P
75x25
70
97
12.5
83
Nylon plain bearing
316 RU 10 100 P
316 RÜ 10 100 P
100x25
80
121
10.5
95
Nylon plain bearing
316 RU 12 100 P
316 RÜ 12 100 P
100x25
80
121
12.5
95
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表