3069808 - UTRE 6-2/7
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Test plug for terminal blocks
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/48/3069808.prj},{NB=3069808},{MANUID=3069808},{BAH005=400},{BAC740=0.200},{AAB937=0.250},{AAF040=0.2911},{BAC676=10},{AAB787=6},{AAB940=0.200},{BAC677=10},{BAC739=0.200},{AAB789=2.500},{AAT080=7},{AAC900=8.200},{AAO663=4055626064949},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85369010},{AAO676=3069808},{DESCSHORT=Test terminal strip},{DESCLONG=Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, number of connections: 14, number of positions: 7, connection method: Screw connection, 1 level, Rated cross section: 6 mm², cross section: 0.2 mm² - 10 mm², mounting type: DIN rail mounting, color: gray},{MANUTYPEDESC=UTRE 6-2/7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAH005
rated voltage
[V]
BAC740
Min. line cross section, rigid
[mm^2]
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
[mm^2]
AAF040
net weight
[kg]
BAC676
Max. line cross section, flexible
[mm^2]
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
[mm^2]
AAB940
min. connectable conductor cross-section multiple wire
[mm^2]
BAC677
Max. line cross section, rigid
[mm^2]
BAC739
Min. line cross section, flexible
[mm^2]
AAB789
max. connectable conductor cross-section multiple wire
[mm^2]
AAT080
Pole number
ⁿ/ₐ
AAC900
Grid dimensions
[mm]
AAM354
tackable possible
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY811
URI of the product
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 3069808
3069808
Test terminal strip
Test terminal strip, nom....
UTRE 6-2/7
4055626064949
Phoenix Contact GmbH & Co...
18
400
0.200
0.250
0.2911
10
6
0.200
10
0.200
2.500
7
8.200
No
4055626064949
Test terminal strip
Test terminal strip, nom....
UTRE 6-2/7
http://www.phoenixcontact...
4063151
1
1
1
1
85369010
PL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表