2980539 - PLC-SC-ELR W1/ 2-24DC
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Low-voltage switch technology
Contactor (LV)
Solid state relay
Powered by
CAD模型選擇
{phoenix_contact/27/37/10/14/2980539.prj},{NB=2980539},{MANUID=2980539},{AAC966=30},{AAC964=10},{AAP621=1},{AAB957=19.200},{AAB823=28.800},{BAC752=19.200},{BAC693=28.800},{AAF040=0.0469},{AAB960=19.200},{AAP351=0},{AAP352=0},{AAP545=0},{AAP547=1},{AAO663=4046356051309},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85364190},{AAO676=2980539},{DESCSHORT=Reversing load relay},{DESCLONG=PLC-INTERFACE as an electronic reversing load relay, consisting of PLC-BSC.../21 basic terminal block with screw connection and integrated circuit, for driving DC motors, with LED and protective circuit, output: 10 ... 30 V DC/2 A},{MANUTYPEDESC=PLC-SC-ELR W1/ 2-24DC}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAC966
Max. operating voltage
[V]
AAC964
min. operating voltage
[V]
AAP621
Number of phases
ⁿ/ₐ
AAB957
min. rated control supply voltage Us
[V]
AAB823
max. rated control supply voltage Us
[V]
BAC752
Min. control voltage 1
[V]
BAC693
Max. control voltage 1
[V]
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
AAF040
net weight
[kg]
AAB960
min. rated control voltage Us with DC
[V]
BAC050
Type of actuation
ⁿ/ₐ
AAB667
suitable for mounting onto standard rails
ⁿ/ₐ
BAD715
suitable for series installation
ⁿ/ₐ
AAN354
material declaration
ⁿ/ₐ
AAP351
Number of auxiliary contacts as opener
ⁿ/ₐ
AAP352
Number of auxiliary contacts as shutter
ⁿ/ₐ
BAC378
Connection type
ⁿ/ₐ
AAP545
Number of main contacts as opener
ⁿ/ₐ
AAP547
Number of making contacts and main contacts
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY811
URI of the product
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 2980539
2980539
Reversing load relay
PLC-INTERFACE as an elect...
PLC-SC-ELR W1/ 2-24DC
30
10
1
19.200
28.800
19.200
28.800
4046356051309
Phoenix Contact GmbH & Co...
3
IEC 60664, EN 50178
EAC
0.0469
19.200
DC
Yes
Yes
No
0
0
Screw connection
0
1
4046356051309
Reversing load relay
PLC-INTERFACE as an elect...
PLC-SC-ELR W1/ 2-24DC
http://www.phoenixcontact...
4063151
1
1
1
1
85364190
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表