您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
2905137 - PLC-V8C/PT-24DC/EM
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Control, Process Control System (PCS)
Programmable logic control (SPS)
Logic module
Powered by
CAD模型選擇
{phoenix_contact/27/24/22/16/2905137.prj},{NB=2905137},{MANUID=2905137},{BAF016=49.9},{BAA020=48.34},{AAF040=0.119},{BAB577=82.5},{AAB909=26.400},{AAC025=19.200},{AAO502=0},{AAP342=8},{AAO494=0},{AAO495=0},{AAO496=0},{AAO500=0},{AAO501=0},{AAO503=0},{AAO507=0},{AAO505=0},{AAP341=2},{AAP610=8},{AAP508=8},{AAC849=0},{BAA573=0.009},{AAP293=2},{AAP294=0},{AAP295=8},{AAP296=0},{AAO663=4046356919487},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389099},{AAO676=2905137},{DESCSHORT=Extension module}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAM479
supported protocol
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
AAF040
net weight
[kg]
BAB577
depth
[mm]
AAB909
max. supply voltage with DC
[V]
BAC078
Supply voltage type
ⁿ/ₐ
AAC025
min. supply voltage with DC
[V]
BAD304
Bearing track assembly possible
ⁿ/ₐ
BAD833
Explosion protection categories for gases
ⁿ/ₐ
BAD834
Explosion protected category for dusts
ⁿ/ₐ
BAD854
Category safety pursuant to EN 954-1
ⁿ/ₐ
BAD722
suitable for safety functions
ⁿ/ₐ
AAO502
Number of HW interfaces serial RS485
ⁿ/ₐ
AAM480
transmission standard
ⁿ/ₐ
AAP342
Number of analog outputs
ⁿ/ₐ
AAO494
Number of HW interfaces Industrial Ethernet
ⁿ/ₐ
AAO495
Number of HW interfaces parallel
ⁿ/ₐ
AAO496
Number of HW interfaces PROFINET
ⁿ/ₐ
AAO500
Number of HW interfaces serial RS232
ⁿ/ₐ
AAO501
Number of HW interfaces serial RS422
ⁿ/ₐ
AAO503
Number of HW interfaces serial TTY
ⁿ/ₐ
AAO507
Number of HW interfaces, other
ⁿ/ₐ
AAO505
Number of HW interfaces Wireless
ⁿ/ₐ
AAP341
Number of analog inputs
ⁿ/ₐ
BAD087
Corresponding operating medium (Ex ia)
ⁿ/ₐ
BAD088
Corresponding operating medium (Ex ib)
ⁿ/ₐ
BAD293
Front installation possible
ⁿ/ₐ
BAD296
Rack-assembly possible
ⁿ/ₐ
AAB728
IO-link master present
ⁿ/ₐ
AAM271
wall mounting/direct mounting possible
ⁿ/ₐ
AAP610
Number of outputs, digital
ⁿ/ₐ
AAP508
Number of inputs, digital
ⁿ/ₐ
BAD403
Optical interface present
ⁿ/ₐ
BAD582
Redundancy-compatible present
ⁿ/ₐ
AAC849
Monitor diagonal
[Inch]
BAA573
Switching current
[A]
AAP293
max. number of integrated analog inputs
ⁿ/ₐ
AAP294
max. number of integrated analog outputs
ⁿ/ₐ
AAP295
max. number of integrated digital inputs
ⁿ/ₐ
AAP296
max. number of integrated digital outputs
ⁿ/ₐ
BAD524
Extensions possible
ⁿ/ₐ
AAB588
Expansion unit present
ⁿ/ₐ
AAB718
Basic unit
ⁿ/ₐ
BAD190
Timer present
ⁿ/ₐ
BAD409
Relay output present
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 2905137
2905137
Extension module
PLC logic extension modul...
PLC-V8C/PT-24DC/EM
without
DIN EN 50178
EAC
49.9
48.34
0.119
82.5
26.400
DC
19.200
No
without
without
Without
No
0
without
8
0
0
0
0
0
0
0
0
2
No
No
No
No
No
No
8
8
No
No
0
0.009
2
0
8
0
No
Yes
No
No
Yes
4046356919487
Extension module
PLC logic extension modul...
PLC-V8C/PT-24DC/EM
4063151
4046356919487
Phoenix Contact GmbH & Co...
3
1
1
1
1
85389099
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表