Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
29000 inch - Tube clamps cross, aluminium
norelem
norelem inch
29000 inch
Tube connectors - inch
Powered by
CAD모델 선택
{norelem/norelem_inch/29000/rohrverbindungssystem/29000_2_inch.prj},{NB=29000-52D2D2},{BEST=29000-52D2D2},{A=1,5\"},{B=1,5\"},{C=50},{D=60},{E=60},{G=61},{H=75},{K=75},{L=111},{M=61},{R=57},{S=M 8 x 60},{GEW=0.6425},{BS=Infotext},{ROHS=Yes},{ZTN=76090000},{EAN=4059495607962},{NDM=8},{XA=13.0},{XB=5.3},{XC=60.0},{XD=16.0},{XE=1.6},{XF=14.38},{XG=8.0},{XH=13.0},{XI=3.7},{XJ=11.6},{XK=13.0},{XL=21.0},{XM=1.0},{XN=2.5},{XO=8.0},{FILTER=NORELEM,},{XP=38.100},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BEST
Order No.
ⁿ/ₐ
A
clamping diameter
[mm]
B
clamping diameter
[mm]
C
distance
[mm]
D
width
[mm]
E
width
[mm]
G
Length
[mm]
H
total width
[mm]
K
total width
[mm]
L
total length
[mm]
M
Length
[mm]
R
distance
[mm]
S
screw type
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
29000-52D2D2
29000-52D2D2
1,5"
1,5"
50
60
60
61
75
75
111
61
57
M 8 x 60
0.6425
Yes
76090000
4059495607962
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성