2861661 - IB IL AI 8/IS-PAC
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Control, Process Control System (PCS)
Field bus, decentralized peripheral
Field bus, decentralized peripheral - analogue I/O module
Powered by
CAD모델 선택
{phoenix_contact/27/24/26/01/2861661.prj},{NB=2861661},{MANUID=2861661},{BAF016=48.6},{BAA020=138.440},{BAB577=70.510},{AAF040=0.125},{AAB909=30},{AAC025=19.200},{AAB907=0},{AAB908=0},{AAC023=0},{AAC024=0},{AAO502=0},{AAP342=0},{AAO494=0},{AAO495=0},{AAO496=0},{AAO500=0},{AAO501=0},{AAO503=0},{AAO507=0},{AAO505=0},{AAP341=8},{AAO663=4017918894504},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389099},{AAO676=2861661},{DESCSHORT=Analog module}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
AAM479
supported protocol
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
BAB577
depth
[mm]
AAF040
net weight
[kg]
AAB909
max. supply voltage with DC
[V]
BAC078
Supply voltage type
ⁿ/ₐ
AAC025
min. supply voltage with DC
[V]
AAB907
max. supply voltage with AC 50 Hz
[V]
AAB908
max. supply voltage with AC 60 Hz
[V]
AAC023
min. supply voltage with AC 50 Hz
[V]
AAC024
min. supply voltage with AC 60 Hz
[V]
BAD831
Design of electrical connection
ⁿ/ₐ
BAD304
Bearing track assembly possible
ⁿ/ₐ
BAD854
Category safety pursuant to EN 954-1
ⁿ/ₐ
BAD722
suitable for safety functions
ⁿ/ₐ
AAO382
safety integrity level (SIL)
ⁿ/ₐ
AAO502
Number of HW interfaces serial RS485
ⁿ/ₐ
AAM480
transmission standard
ⁿ/ₐ
AAP342
Number of analog outputs
ⁿ/ₐ
AAO494
Number of HW interfaces Industrial Ethernet
ⁿ/ₐ
AAO495
Number of HW interfaces parallel
ⁿ/ₐ
AAO496
Number of HW interfaces PROFINET
ⁿ/ₐ
AAO500
Number of HW interfaces serial RS232
ⁿ/ₐ
AAO501
Number of HW interfaces serial RS422
ⁿ/ₐ
AAO503
Number of HW interfaces serial TTY
ⁿ/ₐ
AAO507
Number of HW interfaces, other
ⁿ/ₐ
AAO505
Number of HW interfaces Wireless
ⁿ/ₐ
AAP341
Number of analog inputs
ⁿ/ₐ
BAD087
Corresponding operating medium (Ex ia)
ⁿ/ₐ
BAD088
Corresponding operating medium (Ex ib)
ⁿ/ₐ
BAD100
Output, voltage present
ⁿ/ₐ
BAD101
Output, current present
ⁿ/ₐ
BAD102
Input, voltage present
ⁿ/ₐ
BAD103
Input, current present
ⁿ/ₐ
BAD104
Input, thermoelement present
ⁿ/ₐ
BAD105
Input, resistance present
ⁿ/ₐ
BAD106
Input, resistance thermometer present
ⁿ/ₐ
BAD293
Front installation possible
ⁿ/ₐ
BAD296
Rack-assembly possible
ⁿ/ₐ
BAD347
Field bus connection possible via separate bus couplers
ⁿ/ₐ
BAD484
Output signal can be configured
ⁿ/ₐ
BAD519
Input signal can be configured
ⁿ/ₐ
BAD669
System components present
ⁿ/ₐ
AAB728
IO-link master present
ⁿ/ₐ
AAM271
wall mounting/direct mounting possible
ⁿ/ₐ
AAM486
analog inputs, configurable
ⁿ/ₐ
AAM487
analog outputs, configurable
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 2861661
2861661
Analog module
Inline, Analog input term...
IB IL AI 8/IS-PAC
IP20
other bus systems
48.6
138.440
70.510
0.125
30
DC
19.200
0
0
0
0
Spring-cage connection
Yes
Invalid
No
Without
0
without
0
0
0
0
0
0
0
0
0
8
No
No
No
No
No
Yes
No
No
No
No
No
Yes
No
Yes
Yes
No
No
Yes
No
4017918894504
Analog module
Inline, Analog input term...
IB IL AI 8/IS-PAC
4063151
4017918894504
Phoenix Contact GmbH & Co...
3
1
1
1
1
85389099
DE
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성