피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
français
italiano
English
2744429 - PSM-ME-RS485/RS485-P
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Control, Process Control System (PCS)
Programmable logic control (SPS)
SPS communication module
Powered by
CAD모델 선택
{phoenix_contact/27/24/22/08/2744429.prj},{NB=2744429},{MANUID=2744429},{AAI190=0},{AAI189=0},{AAI186=0},{AAI185=0},{AAI188=0},{AAI193=0},{AAI197=0},{AAI199=0},{AAI209=0},{AAI208=0},{AAI261=0},{AAI262=0},{AAI305=0},{AAI306=0},{AAI177=0},{AAI179=0},{AAI180=0},{AAI182=0},{AAI184=0},{AAI187=0},{AAI191=0},{AAI196=0},{AAI198=0},{AAI202=0},{AAI203=0},{AAI206=0},{BAF016=22.500},{BAA020=99},{BAA303=2.160},{BAB577=114.500},{AAO502=0},{AAO494=0},{AAO495=0},{AAO496=0},{AAO500=0},{AAO501=0},{AAO503=0},{AAO507=0},{AAO504=0},{AAO505=0},{AAO663=4017918171797},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85176200},{AAO676=2744429},{DESCSHORT=Repeater}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAG583
ethernet possible
ⁿ/ₐ
AAI190
number of ports 10 Mbps of ST
ⁿ/ₐ
AAI189
number of ports 10 Mbps of SC
ⁿ/ₐ
AAI186
number of ports 10 Mbps BNC
ⁿ/ₐ
AAI185
number of ports 10 Mbps AUI
ⁿ/ₐ
AAL519
fast ethernet present
ⁿ/ₐ
AAL673
gigabit ethernet present
ⁿ/ₐ
AAI188
number of ports 10 Mbps RJ45
ⁿ/ₐ
AAI193
number of ports 10/100 Mbps RJ45
ⁿ/ₐ
AAI197
number of ports 100 Mbps SC
ⁿ/ₐ
AAI199
number of ports 100 Mbps VF-45
ⁿ/ₐ
AAI209
number of ports 1000 Mbps SC (SX)
ⁿ/ₐ
AAI208
number of ports 1000 Mbps SC (LX)
ⁿ/ₐ
AAG119
19 inch mounting possible
ⁿ/ₐ
AAI261
number of GIBC-ports (LX)
ⁿ/ₐ
AAI262
number of GIBC-ports (SX)
ⁿ/ₐ
AAI305
number of mini-GBIC-ports (LX)
ⁿ/ₐ
AAI306
number of mini-GBIC-ports (SX)
ⁿ/ₐ
AAI177
number of ports 1 Gbps RJ45
ⁿ/ₐ
AAI179
number of ports 10 Gbps LC (LX)
ⁿ/ₐ
AAI180
number of ports 10 Gbps LC (SX)
ⁿ/ₐ
AAI182
number of ports 10 Gbps SC (LX)
ⁿ/ₐ
AAI184
number of ports 10 Gbps SC (SX)
ⁿ/ₐ
AAI187
number of ports 10 Mbps MTRJ
ⁿ/ₐ
AAI191
number of ports 10 Mbps VF-45
ⁿ/ₐ
AAI196
number of ports 100 Mbps RJ45
ⁿ/ₐ
AAI198
number of ports 100 Mbps ST
ⁿ/ₐ
AAI202
number of ports 1000 Mbps LC (LX)
ⁿ/ₐ
AAI203
number of ports 1000 Mbps LC (SX)
ⁿ/ₐ
AAI206
number of ports 1000 Mbps RJ45
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
AAM479
supported protocol
ⁿ/ₐ
BAA303
Power loss, static, current-independent [Pls]
[W]
AAP798
Application standards
ⁿ/ₐ
BAB577
depth
[mm]
BAD574
Potential separation present
ⁿ/ₐ
BAD833
Explosion protection categories for gases
ⁿ/ₐ
BAD834
Explosion protected category for dusts
ⁿ/ₐ
BAD722
suitable for safety functions
ⁿ/ₐ
AAO502
Number of HW interfaces serial RS485
ⁿ/ₐ
AAO494
Number of HW interfaces Industrial Ethernet
ⁿ/ₐ
AAO495
Number of HW interfaces parallel
ⁿ/ₐ
AAO496
Number of HW interfaces PROFINET
ⁿ/ₐ
AAO500
Number of HW interfaces serial RS232
ⁿ/ₐ
AAO501
Number of HW interfaces serial RS422
ⁿ/ₐ
AAO503
Number of HW interfaces serial TTY
ⁿ/ₐ
AAO507
Number of HW interfaces, other
ⁿ/ₐ
AAO504
Number of HW interfaces USB
ⁿ/ₐ
AAO505
Number of HW interfaces Wireless
ⁿ/ₐ
BAD087
Corresponding operating medium (Ex ia)
ⁿ/ₐ
BAD088
Corresponding operating medium (Ex ib)
ⁿ/ₐ
AAB728
IO-link master present
ⁿ/ₐ
BAD403
Optical interface present
ⁿ/ₐ
BAD582
Redundancy-compatible present
ⁿ/ₐ
AAF768
web-server present
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY811
URI of the product
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 2744429
2744429
Repeater
Repeater, for potential s...
PSM-ME-RS485/RS485-P
No
0
0
0
0
No
No
0
0
0
0
0
0
No
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
4017918171797
Phoenix Contact GmbH & Co...
3
22.500
99
other bus systems
2.160
EN 61000-6-2:2005
114.500
No
without
without
No
0
0
0
0
0
0
0
0
0
0
No
No
No
No
No
No
4017918171797
Repeater
Repeater, for potential s...
PSM-ME-RS485/RS485-P
http://www.phoenixcontact...
4063151
1
1
1
1
85176200
DE
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성