您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
2707150000 - D-SUB F6.3 T09VU 3.2B4 TY BK
Weidmüller
Electric engineering, automation, process control engineering
PCB connection technology
Plug-in PCB connection technology
PCB connector (board connector)
Powered by
CAD模型選擇
{weidmueller_qs/27/46/02/01/2707150000.prj},{NB=2707150000},{MANUID=2707150000},{AAT080=9},{AAZ315=250},{AAZ316=250},{AAZ317=250},{AAZ332=3.500},{AAZ360=-55},{AAZ361=105},{BAA020=12.660},{BAB577=12.550},{BAF016=30.810},{AAF040=0.011},{AAD931=85366990},{AAO676=2707150000},{AAO663=4050118809794},{PREVIEW=../../../../_pool_/47/d9/26266600009999.png},{MANUTYPEDESC=D-SUB F6.3 T09VU 3.2B4 TY BK},{DESCSHORT=PCB plug-in connector data, Thread-nut UNC 4-40, THT solder connection, 2.77 mm, Number of poles: 9, 180°, 3.5 mm, Gold over nickel, black, Tray},{DESCLONG=Pluggable PCB connector for connecting data lines.},{GTIN=4050118809794},{MANUNAME=Weidmueller Group},{AAB373=Threaded joint},{AAB754=Socket},{AAC128=Fixed plug connector}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
AAB754
Contact design
ⁿ/ₐ
AAC128
design of plug connection
ⁿ/ₐ
AAC194
Type of packaging
ⁿ/ₐ
AAC202
Material of the contact coat
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAZ315
Rated voltage (II/2)
[V]
AAZ316
Rated voltage (III/2)
[V]
AAZ317
Rated voltage (III/3)
[V]
AAZ332
Pin length
[mm]
AAZ334
Type of PCB contacting
ⁿ/ₐ
AAZ335
Locking system
ⁿ/ₐ
AAZ351
Layout of solder pins
ⁿ/ₐ
AAZ359
Direction mating face
ⁿ/ₐ
AAZ360
lower limit temperature
[°C]
AAZ361
upper limit temperature
[°C]
AAZ363
Coating plug contact area
ⁿ/ₐ
AAZ364
Coating PCB contact area
ⁿ/ₐ
BAA020
height
[mm]
BAA097
color of housing
ⁿ/ₐ
BAB577
depth
[mm]
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
BAC818
Assembly
ⁿ/ₐ
BAD831
Design of electrical connection
ⁿ/ₐ
BAF016
width
[mm]
BAG640
Assembly type
ⁿ/ₐ
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 2707150000
2707150000
D-SUB F6.3 T09VU 3.2B4 TY...
PCB 插拔式联接器数据, 螺母 UNC 4-40...
用于数据线连接的插拔式印刷线路板联接器。
4050118809794
Weidmueller Group
Threaded joint
Socket
Fixed plug connector
Blister
Nickel/gold
UR
9
250
250
250
3.500
THT connection (Wave sold...
Screw flange
linear
Standard
-55
105
≥ 50 µ" Ni / 30 µ" Au
≥ 50 µ" Ni / 100 µ" Sn
12.660
black
12.550
V0
Thermoplast
Other
Soldered connection
30.810
Surface mounting
0.011
85366990
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表