2703014 - INJ 2112-T
PHOENIX CONTACT
Information, communication and media technology
Network technology (computer communication)
Network component (general application)
Patch panel copper (general application)
Powered by
CAD模型選擇
{phoenix_contact/19/17/01/12/2703014.prj},{NB=2703014},{MANUID=2703014},{BAF016=30.2},{BAA020=130},{AAF040=0.32472},{BAB577=120},{AAG609=1},{AAG611=1},{AAP479=2},{AAO663=4055626463223},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85176200},{AAO676=2703014},{DESCSHORT=Injector},{DESCLONG=PoE injector, 60 W, RJ45 jack on IDC terminal blocks, 10/100/1000 Mbps, DIN rail mounting, IP20, potential separation, shield contacting with strain relief, shield current monitoring, surge protection},{MANUTYPEDESC=INJ 2112-T},{PREVIEW=../../../_pool_/6b/28/97396_2000_int_04.png},{INTNO=4055626463223},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=62},{AAD244=5},{BAD993=Yes},{AAG610=RJ 45}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
AAF040
net weight
[kg]
BAB577
depth
[mm]
AAD244
Category
ⁿ/ₐ
BAD993
screened
ⁿ/ₐ
AAG610
type of connector
ⁿ/ₐ
AAG609
number of buses/couplings
ⁿ/ₐ
AAG611
suitable for number of connectors
ⁿ/ₐ
AAP479
Number of height units
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY811
URI of the product
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 2703014
2703014
Injector
PoE injector, 60 W, RJ45 ...
INJ 2112-T
4055626463223
Phoenix Contact GmbH & Co...
62
30.2
130
0.32472
120
5
Yes
RJ 45
1
1
2
4055626463223
Injector
PoE injector, 60 W, RJ45 ...
INJ 2112-T
http://www.phoenixcontact...
4063151
1
1
1
1
85176200
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表