2702355 - PSR-MM25-1NO-2DO-24DC-SC
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Low-voltage switch technology
Monitoring equipment (low-voltage switch technology)
Speed-/standstill monitoring relay
Powered by
CAD模型選擇
{phoenix_contact/27/37/18/11/2702355.prj},{NB=2702355},{MANUID=2702355},{BAF016=12.6},{BAA020=112.29},{AAF040=0.152},{BAB577=114.5},{AAB960=24},{AAC073=0},{AAB837=3000},{AAP756=2},{AAI230=0},{AAP415=0},{AAP414=0},{AAP612=0},{AAP613=1},{AAP611=0},{AAP405=0},{AAO382=3},{AAB970=3000},{AAO663=4055626133201},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=90328900},{AAO676=2702355},{DESCSHORT=Safety relay module},{DESCLONG=Safety relay module for sensor-free zero-speed monitoring for 3- and 1-phase motors up to SIL 3, Cat. 3, PL e, 2-channel evaluation of the residual voltage of AC, three-phase, and DC motors, plug-in screw terminal block, width: 12.5 mm},{MANUTYPEDESC=PSR-MM25-1NO-2DO-24DC-SC}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
AAF040
net weight
[kg]
BAB577
depth
[mm]
BAD831
Design of electrical connection
ⁿ/ₐ
BAD470
detachable terminals present
ⁿ/ₐ
AAB960
min. rated control voltage Us with DC
[V]
BAC050
Type of actuation
ⁿ/ₐ
BAD854
Category safety pursuant to EN 954-1
ⁿ/ₐ
AAC073
Performance level acc. to EN ISO 13849-1
ⁿ/ₐ
AAB837
max. operating frequency
[Hz]
AAP756
Number of undelayed semi-conductor outputs with signaling function
ⁿ/ₐ
AAI230
number of outputs, signaling function, undelayed, with contact
ⁿ/ₐ
AAP415
Number of delayed semi-conductor outputs with signaling function.
ⁿ/ₐ
AAP414
Number of delayed outputs with signaling function (with contact).
ⁿ/ₐ
AAP612
Number of outputs, safety related, non-delayed, semi-conductor
ⁿ/ₐ
AAP613
Number of outputs, safety-related, non-delayed, with contacts
ⁿ/ₐ
AAP611
Number of outputs, safety related, delayed, semi-conductor
ⁿ/ₐ
AAP405
Number of contacts, safety related, delayed, with contacts
ⁿ/ₐ
BAC193
Design
ⁿ/ₐ
BAD722
suitable for safety functions
ⁿ/ₐ
BAD414
Feedback circuit present
ⁿ/ₐ
BAD636
Approval for BG BIA present
ⁿ/ₐ
BAD640
Approval through TÜV present
ⁿ/ₐ
BAD641
Approval for UL present
ⁿ/ₐ
AAC272
function rotating speed monitoring present
ⁿ/ₐ
BAH483
Standstill monitoring possible
ⁿ/ₐ
AAO382
safety integrity level (SIL)
ⁿ/ₐ
AAB970
min. operating frequency
[Hz]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 2702355
2702355
Safety relay module
Safety relay module for s...
PSR-MM25-1NO-2DO-24DC-SC
EN ISO 13849
CE
12.6
112.29
0.152
114.5
Screw connection
Yes
24
DC
Invalid
0
3000
2
0
0
0
0
1
0
0
2-channel
Yes
No
No
Yes
Yes
No
Yes
3
3000
4055626133201
Safety device
Safety relay module for s...
PSR-MM25-1NO-2DO-24DC-SC
4063151
4055626133201
Phoenix Contact GmbH & Co...
3
1
1
1
1
90328900
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表