2702017 - AXL F DI8/1 DO8/1 XC 1H
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Control, Process Control System (PCS)
Field bus, decentralized peripheral
Field bus, decentralized peripheral - digital I/O module
Powered by
CAD모델 선택
{phoenix_contact/27/24/26/04/2702017.prj},{NB=2702017},{MANUID=2702017},{BAF016=35},{BAA020=125.893334},{BAB577=52.649984},{AAF040=0.1938},{AAB909=30},{AAC025=19.200},{AAO502=0},{AAO494=0},{AAO495=0},{AAO496=0},{AAO500=0},{AAO501=0},{AAO503=0},{AAO507=0},{AAO504=0},{AAO505=0},{BAC753=0},{BAD046=0},{AAC031=-3},{AAB915=5},{AAP610=8},{AAP508=8},{BAC214=0.0024},{AAC030=24},{BAF314=24},{BAB975=0.500},{AAO663=4046356901246},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389091},{AAO676=2702017},{DESCSHORT=Digital module}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
AAM479
supported protocol
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
BAB577
depth
[mm]
AAF040
net weight
[kg]
AAB909
max. supply voltage with DC
[V]
BAC078
Supply voltage type
ⁿ/ₐ
AAC025
min. supply voltage with DC
[V]
BAD831
Design of electrical connection
ⁿ/ₐ
BAD304
Bearing track assembly possible
ⁿ/ₐ
BAD833
Explosion protection categories for gases
ⁿ/ₐ
BAD834
Explosion protected category for dusts
ⁿ/ₐ
BAH319
Design of digital output
ⁿ/ₐ
BAC065
Input voltage, type
ⁿ/ₐ
BAB968
Output voltage type
ⁿ/ₐ
BAD854
Category safety pursuant to EN 954-1
ⁿ/ₐ
AAC073
Performance level acc. to EN ISO 13849-1
ⁿ/ₐ
BAD722
suitable for safety functions
ⁿ/ₐ
AAO382
safety integrity level (SIL)
ⁿ/ₐ
AAO502
Number of HW interfaces serial RS485
ⁿ/ₐ
AAM480
transmission standard
ⁿ/ₐ
AAO494
Number of HW interfaces Industrial Ethernet
ⁿ/ₐ
AAO495
Number of HW interfaces parallel
ⁿ/ₐ
AAO496
Number of HW interfaces PROFINET
ⁿ/ₐ
AAO500
Number of HW interfaces serial RS232
ⁿ/ₐ
AAO501
Number of HW interfaces serial RS422
ⁿ/ₐ
AAO503
Number of HW interfaces serial TTY
ⁿ/ₐ
AAO507
Number of HW interfaces, other
ⁿ/ₐ
AAO504
Number of HW interfaces USB
ⁿ/ₐ
AAO505
Number of HW interfaces Wireless
ⁿ/ₐ
BAD087
Corresponding operating medium (Ex ia)
ⁿ/ₐ
BAD088
Corresponding operating medium (Ex ib)
ⁿ/ₐ
BAD293
Front installation possible
ⁿ/ₐ
BAD296
Rack-assembly possible
ⁿ/ₐ
BAD347
Field bus connection possible via separate bus couplers
ⁿ/ₐ
BAD669
System components present
ⁿ/ₐ
AAB728
IO-link master present
ⁿ/ₐ
AAM271
wall mounting/direct mounting possible
ⁿ/ₐ
BAC753
Min. delay time with change of signal
[ms]
BAD046
Max. delay time with change of signal
[ms]
AAC031
min. permissible voltage at input
[V]
AAB915
max. permissible voltage at input
[V]
AAP610
Number of outputs, digital
ⁿ/ₐ
AAP508
Number of inputs, digital
ⁿ/ₐ
BAD403
Optical interface present
ⁿ/ₐ
AAM484
digital inputs, configurable
ⁿ/ₐ
AAM485
digital outputs, configurable
ⁿ/ₐ
AAX080
delay time parameterizable
ⁿ/ₐ
BAC214
Input current for state 1
[mA]
AAC030
min. permissible voltage at output
[V]
BAF314
Max. perm. voltage
[V]
BAD553
Short circuit protection, outputs present
ⁿ/ₐ
BAB975
Output current
[A]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY811
URI of the product
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 2702017
2702017
Digital module
Axioline F, Digital I/O m...
AXL F DI8/1 DO8/1 XC 1H
4046356901246
Phoenix Contact GmbH & Co...
42
IP20
other bus systems
Electrostatic discharge (...
ATEX, IECEx, UL, USA/Cana...
35
125.893334
52.649984
0.1938
30
DC
19.200
Push-in connection
Yes
without
NONE
Semi-conductor
DC
24 V DC
Invalid
none
No
without
0
NONE
0
0
0
0
0
0
0
0
0
No
No
No
No
Yes
Yes
No
No
0
0
-3
5
8
8
No
No
No
No
0.0024
24
24
Yes
0.500
4046356901246
Digital module
Axioline F, Digital I/O m...
AXL F DI8/1 DO8/1 XC 1H
http://www.phoenixcontact...
4063151
1
1
1
1
85389091
DE
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
2966184 - PLC-RSC- 24UC/21
PHOENIX CONTACT
07.12.2023
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성