2701524 - AXL E EC IOL8 DI4 M12 6P
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Control, Process Control System (PCS)
Field bus, decentralized peripheral
Field bus, decentralized peripheral - digital I/O module
Powered by
CAD모델 선택
{phoenix_contact/27/24/26/04/2701524.prj},{NB=2701524},{MANUID=2701524},{AAF040=0.551},{AAO502=0},{AAO494=0},{AAO495=0},{AAO496=0},{AAO500=0},{AAO501=0},{AAO503=0},{AAO507=4},{AAO504=0},{AAO505=0},{BAC753=0},{BAD046=0},{AAC031=-0.300},{AAB915=5},{AAP610=0},{AAP508=4},{BAC214=0.003},{AAO663=4046356763745},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85176200},{AAO676=2701524},{DESCSHORT=Communication module}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
AAM479
supported protocol
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
AAF040
net weight
[kg]
BAD304
Bearing track assembly possible
ⁿ/ₐ
BAD833
Explosion protection categories for gases
ⁿ/ₐ
BAD834
Explosion protected category for dusts
ⁿ/ₐ
BAH319
Design of digital output
ⁿ/ₐ
BAD854
Category safety pursuant to EN 954-1
ⁿ/ₐ
AAC073
Performance level acc. to EN ISO 13849-1
ⁿ/ₐ
BAD722
suitable for safety functions
ⁿ/ₐ
AAO382
safety integrity level (SIL)
ⁿ/ₐ
AAO502
Number of HW interfaces serial RS485
ⁿ/ₐ
AAM480
transmission standard
ⁿ/ₐ
AAO494
Number of HW interfaces Industrial Ethernet
ⁿ/ₐ
AAO495
Number of HW interfaces parallel
ⁿ/ₐ
AAO496
Number of HW interfaces PROFINET
ⁿ/ₐ
AAO500
Number of HW interfaces serial RS232
ⁿ/ₐ
AAO501
Number of HW interfaces serial RS422
ⁿ/ₐ
AAO503
Number of HW interfaces serial TTY
ⁿ/ₐ
AAO507
Number of HW interfaces, other
ⁿ/ₐ
AAO504
Number of HW interfaces USB
ⁿ/ₐ
AAO505
Number of HW interfaces Wireless
ⁿ/ₐ
BAD087
Corresponding operating medium (Ex ia)
ⁿ/ₐ
BAD088
Corresponding operating medium (Ex ib)
ⁿ/ₐ
BAD293
Front installation possible
ⁿ/ₐ
BAD296
Rack-assembly possible
ⁿ/ₐ
BAD347
Field bus connection possible via separate bus couplers
ⁿ/ₐ
BAD669
System components present
ⁿ/ₐ
AAB728
IO-link master present
ⁿ/ₐ
AAM271
wall mounting/direct mounting possible
ⁿ/ₐ
BAC753
Min. delay time with change of signal
[ms]
BAD046
Max. delay time with change of signal
[ms]
AAC031
min. permissible voltage at input
[V]
AAB915
max. permissible voltage at input
[V]
AAP610
Number of outputs, digital
ⁿ/ₐ
AAP508
Number of inputs, digital
ⁿ/ₐ
BAD403
Optical interface present
ⁿ/ₐ
AAM484
digital inputs, configurable
ⁿ/ₐ
AAM485
digital outputs, configurable
ⁿ/ₐ
AAX080
delay time parameterizable
ⁿ/ₐ
BAC214
Input current for state 1
[mA]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 2701524
2701524
Communication module
Axioline E, EtherCAT®, M1...
AXL E EC IOL8 DI4 M12 6P
4046356763745
Phoenix Contact GmbH & Co...
181
IP65/IP67
other bus systems
Electrostatic discharge (...
0.551
No
without
NONE
without
Invalid
none
No
without
0
NONE
0
0
0
0
0
0
4
0
0
No
No
No
No
Yes
Yes
Yes
Yes
0
0
-0.300
5
0
4
No
No
No
No
0.003
4046356763745
Communication module
Axioline E, EtherCAT®, M1...
AXL E EC IOL8 DI4 M12 6P
4063151
1
1
1
1
85176200
DE
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성