您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
2701499 - AXL E PB DIO16 M12 6P
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Control, Process Control System (PCS)
Field bus, decentralized peripheral
Field bus, decentralized peripheral - digital I/O module
Powered by
CAD模型選擇
{phoenix_contact/27/24/26/04/2701499.prj},{NB=2701499},{MANUID=2701499},{AAF040=0.480},{AAO502=0},{AAO494=0},{AAO495=0},{AAO496=0},{AAO500=0},{AAO501=0},{AAO503=0},{AAO507=0},{AAO504=0},{AAO505=0},{BAC753=0},{BAD046=0},{AAC031=0},{AAB915=5},{AAP610=16},{AAP508=16},{BAC214=0.003},{AAC030=18},{BAF314=31.200},{BAB975=0.500},{AAO663=4046356763530},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85176200},{AAO676=2701499},{DESCSHORT=Digital module}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
AAM479
supported protocol
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
AAF040
net weight
[kg]
BAD304
Bearing track assembly possible
ⁿ/ₐ
BAD833
Explosion protection categories for gases
ⁿ/ₐ
BAD834
Explosion protected category for dusts
ⁿ/ₐ
BAH319
Design of digital output
ⁿ/ₐ
BAD722
suitable for safety functions
ⁿ/ₐ
AAO502
Number of HW interfaces serial RS485
ⁿ/ₐ
AAO494
Number of HW interfaces Industrial Ethernet
ⁿ/ₐ
AAO495
Number of HW interfaces parallel
ⁿ/ₐ
AAO496
Number of HW interfaces PROFINET
ⁿ/ₐ
AAO500
Number of HW interfaces serial RS232
ⁿ/ₐ
AAO501
Number of HW interfaces serial RS422
ⁿ/ₐ
AAO503
Number of HW interfaces serial TTY
ⁿ/ₐ
AAO507
Number of HW interfaces, other
ⁿ/ₐ
AAO504
Number of HW interfaces USB
ⁿ/ₐ
AAO505
Number of HW interfaces Wireless
ⁿ/ₐ
BAD087
Corresponding operating medium (Ex ia)
ⁿ/ₐ
BAD088
Corresponding operating medium (Ex ib)
ⁿ/ₐ
BAD293
Front installation possible
ⁿ/ₐ
BAD296
Rack-assembly possible
ⁿ/ₐ
BAD347
Field bus connection possible via separate bus couplers
ⁿ/ₐ
BAD669
System components present
ⁿ/ₐ
AAB728
IO-link master present
ⁿ/ₐ
AAM271
wall mounting/direct mounting possible
ⁿ/ₐ
BAC753
Min. delay time with change of signal
[ms]
BAD046
Max. delay time with change of signal
[ms]
AAC031
min. permissible voltage at input
[V]
AAB915
max. permissible voltage at input
[V]
AAP610
Number of outputs, digital
ⁿ/ₐ
AAP508
Number of inputs, digital
ⁿ/ₐ
BAD403
Optical interface present
ⁿ/ₐ
AAM484
digital inputs, configurable
ⁿ/ₐ
AAM485
digital outputs, configurable
ⁿ/ₐ
AAX080
delay time parameterizable
ⁿ/ₐ
BAC214
Input current for state 1
[mA]
AAC030
min. permissible voltage at output
[V]
BAF314
Max. perm. voltage
[V]
BAD553
Short circuit protection, outputs present
ⁿ/ₐ
BAB975
Output current
[A]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 2701499
2701499
Digital module
Axioline E, Digital I/O d...
AXL E PB DIO16 M12 6P
4046356763530
Phoenix Contact GmbH & Co...
181
IP65/IP67
PROFIBUS DP
Electrostatic discharge (...
0.480
No
without
NONE
without
No
0
0
0
0
0
0
0
0
0
0
No
No
No
No
Yes
Yes
No
Yes
0
0
0
5
16
16
No
No
No
No
0.003
18
31.200
Yes
0.500
4046356763530
Digital module
Axioline E, Digital I/O d...
AXL E PB DIO16 M12 6P
4063151
1
1
1
1
85176200
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表