您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
2576060000 - DRMKITP230VAC 4CO LD/PB
Weidmüller
Electric engineering, automation, process control engineering
Low-voltage switch technology
Relay and socket
Standard all-or-nothing relay
Powered by
CAD模型選擇
{weidmueller_qs/27/37/16/01/2576060000.prj},{NB=2576060000},{MANUID=2576060000},{AAB958=184},{AAB959=184},{AAP365=0},{AAP377=4},{AAP546=0},{AAS575=2.450},{BAA303=6.200},{AAF040=0.108},{BAB577=82.3},{BAA020=101.8},{BAF016=30.6},{AAD931=85364900},{AAO676=2576060000},{AAO663=4050118585810},{PREVIEW=../../../../_pool_/71/68/drmkitp_ac_4co_ld_pb.png},{MANUTYPEDESC=DRMKITP230VAC 4CO LD/PB},{DESCSHORT=Relay module, 230 V AC, red LED, 4 CO contact (AgNi flash gold-plated) , 250 V AC, 5 A, PUSH IN, Test button available: Yes},{DESCLONG=Assembly of plug-in relay and plug-in socket. Control circuit and load circuit are electrically isolated.},{GTIN=4050118585810},{MANUNAME=Weidmueller Group},{AAB377=Simple contact},{AAP798=CE; EAC}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAB377
Type of switch contact
ⁿ/ₐ
AAB958
min. rated control voltage Us with AC 50 Hz
[V]
AAB959
min. rated control voltage Us with AC 60 Hz
[V]
AAP365
Number of breaking contacts
ⁿ/ₐ
AAP377
Number of changers
ⁿ/ₐ
AAP546
Number of making contacts
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
AAS575
Power loss per pole, current-dependent [PlIp]
[W]
BAA303
Power loss, static, current-independent [Pls]
[W]
BAB714
Drive and function
ⁿ/ₐ
BAB717
Design of drive polarity
ⁿ/ₐ
BAC050
Type of actuation
ⁿ/ₐ
BAD132
Complete device with socket base
ⁿ/ₐ
BAD391
LED display present
ⁿ/ₐ
BAD470
detachable terminals present
ⁿ/ₐ
BAD551
Contacts, forced present
ⁿ/ₐ
BAD831
Design of electrical connection
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
AAF040
Mass
[kg]
BAB577
depth
[mm]
BAA020
height
[mm]
BAF016
width
[mm]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 2576060000
2576060000
DRMKITP230VAC 4CO LD/PB
继电器模块, 230 V AC, 红色 LED, ...
插拔式继电器和插座的组合件。控制回路和负载回路采取...
4050118585810
Weidmueller Group
Simple contact
184
184
0
4
0
CE; EAC
2.450
6.200
monostable
non-polarized
AC
Yes
Yes
No
No
Plug-in connection
IP20
0.108
82.3
101.8
30.6
85364900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表