255-00 - Service valve with ZAK® socket and flange
HAWLE
Threadless connection technology BAIO®-System and ZAK®-System
Hawle ZAK®-System
Service valves
Powered by
CAD模型選擇
{hawle/de_tct_baio_zak/h_zak/service_valves/255_00.prj},{NB=2550460400 255-00 DN40 - PN16 (400)},{IN=2550460400},{DC=DE},{LOD=400},{DN=40},{PN=16},{O=ZAK 46},{H=263},{H1=188},{H2=223},{L=197},{EM=38},{B=150},{A=12.3},{W=5.61},{MAT=Body and bonnet: GJS-400, Hawle epoxy powder coated; Spindle: stainless steel; Shut-off plug: brass, with cured-on EPDM for potable water; Flange: steel, Hawle epoxy powder coated; Gasket: EPDM },{MED=Potable water},{NOTICE=Notice 1: Article numbers and prices for gas on request},{PL=Link},{DNMM=38.10},{LT=106},{D22=62.0},{D33=52.0},{DS2=70.0},{DS3=45.0},{ZAK=46},{C=28},{D1=18},{K=110}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[mm]
PN
Max. operating pressure
[bar]
O
Outlet
ⁿ/ₐ
H
[mm]
H1
[mm]
H2
[mm]
L
[mm]
B
[mm]
A
Square of spindle
[mm]
W
Weight
[kg]
MAT
Materials
ⁿ/ₐ
MED
Medium
ⁿ/ₐ
NOTICE
Notice
ⁿ/ₐ
2550460400
2550460400
40
16
ZAK 46
263
188
223
197
150
12.3
5.61
Body and bonnet: GJS-400,...
Potable water
Notice 1: Article numbers...
2550460500
2550460500
50
16
ZAK 46
270
188
223
197
165
12.3
6.10
Body and bonnet: GJS-400,...
Potable water
Notice 1: Article numbers...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表