您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24580. - Handwheels DIN 950 cast-iron / with keyway, without handle
Halder
Standard Parts
Operating Elements
EH 24580. Handwheels, DIN 950 cast-iron
with keyway, without handle
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2458/eh_2458_3/eh_2458_3.prj},{NB=EH 24580.0150 Handrad},{BESTNR=24580.0150},{BESTNR1=2458.150},{AUS=mit Nut, ohne Griff, form N-F/A, klein},{D1=400},{D2=30},{D3=65},{L1=38},{L2=25},{AA=5},{ZB=0},{B3=8},{T=33.3},{G=9500},{D5=80},{H1=34},{H2=30},{B1=37},{A=50},{C=12},{E=171},{B2=26},{R5=16.0},{F=a3},{ROT=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
[mm]
D2
H7 small-large
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
AA
number of spokes
[mm]
ZB
corresponding Machine Handles DIN 39/DIN 98
[mm]
B3
[mm]
T
[mm]
G
weight
[g]
EH 24580.0100 Handwheel
24580.0100
with keyway, without hand...
80
10
24
16
13
3
0
3
11.4
360
EH 24580.0105 Handwheel
24580.0105
with keyway, without hand...
100
10
26
17
16
3
0
3
11.4
500
EH 24580.0110 Handwheel
24580.0110
with keyway, without hand...
125
12
28
18
18
3
0
4
13.8
750
EH 24580.0115 Handwheel
24580.0115
with keyway, without hand...
140
14
30
19
20
3
0
5
16.3
940
EH 24580.0120 Handwheel
24580.0120
with keyway, without hand...
160
14
32
20
20
3
0
5
16.3
1200
EH 24580.0130 Handwheel
24580.0130
with keyway, without hand...
200
18
38
24
21
3
0
6
20.8
2000
EH 24580.0140 Handwheel
24580.0140
with keyway, without hand...
250
22
45
28
22
5
0
6
24.8
3800
EH 24580.0145 Handwheel
24580.0145
with keyway, without hand...
315
26
53
33
23
5
0
8
29.3
5800
EH 24580.0150 Handwheel
24580.0150
with keyway, without hand...
400
30
65
38
25
5
0
8
33.3
9500
EH 24580.0101 Handwheel
24580.0101
with keyway, without hand...
80
12
24
16
13
3
0
4
13.8
360
EH 24580.0106 Handwheel
24580.0106
with keyway, without hand...
100
12
26
17
16
3
0
4
13.8
500
EH 24580.0111 Handwheel
24580.0111
with keyway, without hand...
125
14
28
18
18
3
0
5
16.3
750
EH 24580.0116 Handwheel
24580.0116
with keyway, without hand...
140
16
30
19
20
3
0
5
18.3
940
EH 24580.0121 Handwheel
24580.0121
with keyway, without hand...
160
16
32
20
20
3
0
5
18.3
1200
EH 24580.0131 Handwheel
24580.0131
with keyway, without hand...
200
22
38
24
21
3
0
6
24.8
2000
EH 24580.0141 Handwheel
24580.0141
with keyway, without hand...
250
26
45
28
22
5
0
8
29.3
3800
EH 24580.0146 Handwheel
24580.0146
with keyway, without hand...
315
30
53
33
23
5
0
8
33.3
5800
EH 24580.0151 Handwheel
24580.0151
with keyway, without hand...
400
34
65
38
25
5
0
10
37.3
9500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EH 24580. - Handwheels DIN 950 cast-iron / with keyway, with rotating handl...
Halder
22.12.2022
DIN 950 B - Handwheels angulate, form B
Fabory
13.02.2023
K0671 - Handwheels DIN 950, grey cast iron
KIPP
27.05.2024
45° T-joint horizontal WIT 40H45° - internal tension system
RK Rose+Krieger
24.01.2024
DIN 950 - Handwheels with keyway, without handle
JW Winco
25.06.2024
K1876 - Handwheels sheet stainless steel
KIPP
27.05.2024
DIN 1481 (ISO 8752) - FN 8233 - schwarz - Clamping pins
SFS Group Schweiz AG
17.06.2024
DIN950 - Handwheels without keyway, without handle
Berger Tools
06.04.2023
MC000004 - Handwheel for valve
#ETIM Deutschland
20.09.2021
EH 24590. - Handwheels DIN 950 light-metal / without keyway, without handle
Halder
22.12.2022
K0160 - Handwheels DIN 950, aluminium
KIPP
27.05.2024
EH 24580. - Handwheels DIN 950 cast-iron / with keyway, with fixed handle
Halder
22.12.2022
06271 - Handwheels DIN 950, grey cast iron
norelem
30.05.2024
EH 24590. - Handwheels DIN 950 light-metal / with keyway, without handle
Halder
22.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表