2316307 - FB-6SP
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Control, Process Control System (PCS)
Field bus, decentralized peripheral
Field bus, decentralized peripheral - feed and segment module
Powered by
CAD模型選擇
{phoenix_contact/27/24/26/10/2316307.prj},{NB=2316307},{MANUID=2316307},{AAF040=0.323},{AAB909=32},{AAC025=10.500},{AAT066=0},{AAO502=6},{AAO494=0},{AAO495=0},{AAO496=0},{AAO500=0},{AAO501=0},{AAO503=0},{AAO507=0},{AAO505=0},{AAO663=4046356883580},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85369095},{AAO676=2316307},{DESCSHORT=Device coupler},{DESCLONG=Device coupler for Foundation Fieldbus and PROFIBUS PA with terminal connections for six spurs connected to fieldbus end devices.},{MANUTYPEDESC=FB-6SP},{PREVIEW=../../../_pool_/bb/0a/62575_2000_int_04.png},{INTNO=4046356883580},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{BAG975=IP20},{AAM479=Local bus}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
AAM479
supported protocol
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
AAF040
net weight
[kg]
AAB909
max. supply voltage with DC
[V]
BAC078
Supply voltage type
ⁿ/ₐ
AAC025
min. supply voltage with DC
[V]
BAD831
Design of electrical connection
ⁿ/ₐ
BAD574
Potential separation present
ⁿ/ₐ
AAT066
SILcl acc. to EN 62061
ⁿ/ₐ
BAD854
Category safety pursuant to EN 954-1
ⁿ/ₐ
AAC073
Performance level acc. to EN ISO 13849-1
ⁿ/ₐ
BAD722
suitable for safety functions
ⁿ/ₐ
AAO502
Number of HW interfaces serial RS485
ⁿ/ₐ
AAM480
transmission standard
ⁿ/ₐ
AAO494
Number of HW interfaces Industrial Ethernet
ⁿ/ₐ
AAO495
Number of HW interfaces parallel
ⁿ/ₐ
AAO496
Number of HW interfaces PROFINET
ⁿ/ₐ
AAO500
Number of HW interfaces serial RS232
ⁿ/ₐ
AAO501
Number of HW interfaces serial RS422
ⁿ/ₐ
AAO503
Number of HW interfaces serial TTY
ⁿ/ₐ
AAO507
Number of HW interfaces, other
ⁿ/ₐ
AAO505
Number of HW interfaces Wireless
ⁿ/ₐ
BAD087
Corresponding operating medium (Ex ia)
ⁿ/ₐ
BAD088
Corresponding operating medium (Ex ib)
ⁿ/ₐ
BAD347
Field bus connection possible via separate bus couplers
ⁿ/ₐ
BAD669
System components present
ⁿ/ₐ
BAD403
Optical interface present
ⁿ/ₐ
BAD500
Bus diagnosis possible
ⁿ/ₐ
BAD663
suitable as segment module
ⁿ/ₐ
AAB519
distance module present
ⁿ/ₐ
BAH492
Input module present
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 2316307
2316307
Device coupler
Device coupler for Founda...
FB-6SP
4046356883580
Phoenix Contact GmbH & Co...
3
IP20
Local bus
Ring wave noise immunity ...
CCC
0.323
32
DC
10.500
Pluggable COMBICON screw ...
No
0
Invalid
None
No
6
None
0
0
0
0
0
0
0
0
No
No
Yes
Yes
No
No
Yes
No
No
4046356883580
Device coupler
Device coupler for Founda...
FB-6SP
4063151
1
1
1
1
85369095
US
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表