您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22620. - Grippers round with hard metal insert, ribbed
Halder
Standard Parts
Machine and Fixture Elements
EH 22620. Grippers round or square with ribbed hard metal insert
round
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2262_a/eh_2262_4/eh_2262_4.prj},{NB=EH 22620.0060 Grippers rund},{BESTNR=22620.0060},{BESTNR1=2262.060},{D=16},{H=10},{D1=12.7},{D2=M 6},{DNDM=6.000},{DKDM=4.917},{H1=4.5},{H2=4.75},{RIF=fein},{G=15},{DK=5.000},{H3=8.800},{T=6.500},{N=4.000},{L2=15.000},{FUNC=Applying, Positioning, Supporting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D
-0,13
[mm]
H
-0,13
[mm]
D1
[mm]
D2
thread
ⁿ/ₐ
H1
[mm]
H2
[mm]
RIF
ribbing
ⁿ/ₐ
G
weight
[g]
EH 22620.0010 Grippers ro...
22620.0010
10
10
7.9
M 5
4.5
4.75
extra fine
5
EH 22620.0012 Grippers ro...
22620.0012
10
12
7.9
M 5
6.0
4.75
extra fine
6
EH 22620.0020 Grippers ro...
22620.0020
12
10
9.5
M 5
4.5
4.75
fine
10
EH 22620.0022 Grippers ro...
22620.0022
12
12
9.5
M 5
6.0
4.75
fine
12
EH 22620.0060 Grippers ro...
22620.0060
16
10
12.7
M 6
4.5
4.75
fine
15
EH 22620.0062 Grippers ro...
22620.0062
16
12
12.7
M 6
6.0
4.75
fine
18
EH 22620.0080 Grippers ro...
22620.0080
20
10
15.9
M 6
4.5
4.75
fine
25
EH 22620.0082 Grippers ro...
22620.0082
20
12
15.9
M 6
6.0
4.75
fine
30
EH 22620.0100 Grippers ro...
22620.0100
25
10
19.0
M 6
4.5
4.75
fine
35
EH 22620.0102 Grippers ro...
22620.0102
25
12
19.0
M 6
6.0
4.75
fine
42
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表