目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2224. - 快速更换型冲头, 凸模切削刃直径大于凸模柄部直径, 正方形, 轻载荷用
FIBRO
标准件
精密零件
割冲头
快速更换型冲头
Powered by
CAD模型選擇
{fibro/normalien/e/e01/e01_08/2224.prj},{NB=2224.4E2.2687.B},{DOC=2224_pdf},{DSCHAFT=16},{P=26.870},{PMIN=11.31},{GMAX=38.00},{L=80},{AV=90},{D5SWL=8.000},{L4SWL=7.500},{L1=19},{ZTC=82073010},{CSURL=http://fibro-embedded.partcommunity.com/3d-cad-models/?catalog=fibro&partFixed=false&part=2224.4E2.2687.B}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BC
订购编号
ⁿ/ₐ
DSCHAFT
轴的直径 ISO-SW
[mm]
PMIN
[mm]
GMAX
[mm]
D5SWL
Ball diameter quick change light duty
[mm]
L4SWL
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
DUMMY
ⁿ/ₐ
2224.3E2.2263.B
2224.3E2.2263.B
13
9.19
32.00
8.000
7.500
0.140
82073010
2224.3E2.####.#
2224.4E2.2687.B
2224.4E2.2687.B
16
11.31
38.00
8.000
7.500
0.204
82073010
2224.4E2.####.#
2224.5E2.2828.B
2224.5E2.2828.B
20
14.14
40.00
8.000
7.500
0.270
82073010
2224.5E2.####.#
2224.6E2.3111.B
2224.6E2.3111.B
25
17.68
44.00
8.000
7.500
0.379
82073010
2224.6E2.####.#
2224.7E2.3536.B
2224.7E2.3536.B
32
22.63
50.00
8.000
7.500
0.571
82073010
2224.7E2.####.#
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表