您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Tee-Piece, Copper acc. to EN 1057/12449, Cu-DHP, seamless, hard brazing, sim. to DIN 2615
Huelsen
Tee-Pieces
T-Pieces Copper
Powered by
CAD模型選擇
{huelsen/3_t_stuecke/2_kupfer/t_stucke_222.prj},{NB=2220890208902},{ARTNR=2220890208902},{DN1=80},{DN2=80},{D1=89},{S1=2.0},{E1=14},{D2=89},{S2=2.0},{E2=14},{L=172},{B=86},{R=30},{GEW=1.399},{PG=T-Stueck},{PUG=T-Stueck zum Hartloeten},{NORM=i.A. DIN 2615},{AUS=nahtlos},{WERK1=Kupfer},{WERK2=EN 1057/12449},{WERK3=Cu-DHP},{X=8.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN1
NB1
[mm]
DN2
NB2
[mm]
D1
Outside Ø
[mm]
S1
Wall Thickness
[mm]
E1
Inserting Depth
[mm]
D2
Outside Ø
[mm]
S2
Wall Thickness
[mm]
E2
Inserting Depth
[mm]
L
Length
[mm]
B
Height
[mm]
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
2220540205402
2220540205402
50
50
54
2.0
12
54
2.0
12
120
60
0.537
Tee-Piece, Copper acc. to...
Tee-Pieces
Tee-Pieces to hard solder...
sim. to DIN 2615
seamless
Copper, EN 1057/12449, Cu...
2220640206402
2220640206402
65
65
64
2.0
12
64
2.0
12
128
64
0.659
Tee-Piece, Copper acc. to...
Tee-Pieces
Tee-Pieces to hard solder...
sim. to DIN 2615
seamless
Copper, EN 1057/12449, Cu...
2220760207602
2220760207602
65
65
76
2.0
14
76
2.0
14
152
76
1.020
Tee-Piece, Copper acc. to...
Tee-Pieces
Tee-Pieces to hard solder...
sim. to DIN 2615
seamless
Copper, EN 1057/12449, Cu...
2220760205402
2220760205402
65
50
76
2.0
14
54
2.0
12
152
73
0.972
Tee-Piece, Copper acc. to...
Tee-Pieces
Tee-Pieces to hard solder...
sim. to DIN 2615
seamless
Copper, EN 1057/12449, Cu...
2220890208902
2220890208902
80
80
89
2.0
14
89
2.0
14
172
86
1.399
Tee-Piece, Copper acc. to...
Tee-Pieces
Tee-Pieces to hard solder...
sim. to DIN 2615
seamless
Copper, EN 1057/12449, Cu...
2220890207602
2220890207602
80
65
89
2.0
14
76
2.0
14
172
83
1.400
Tee-Piece, Copper acc. to...
Tee-Pieces
Tee-Pieces to hard solder...
sim. to DIN 2615
seamless
Copper, EN 1057/12449, Cu...
2220890205402
2220890205402
80
50
89
2.0
14
54
2.0
12
172
80
1.263
Tee-Piece, Copper acc. to...
Tee-Pieces
Tee-Pieces to hard solder...
sim. to DIN 2615
seamless
Copper, EN 1057/12449, Cu...
2221080210802
2221080210802
100
100
108
2.5
17
108
2.5
17
210
105
2.574
Tee-Piece, Copper acc. to...
Tee-Pieces
Tee-Pieces to hard solder...
sim. to DIN 2615
seamless
Copper, EN 1057/12449, Cu...
2221080208902
2221080208902
100
80
108
2.5
17
89
2.0
14
210
96
2.454
Tee-Piece, Copper acc. to...
Tee-Pieces
Tee-Pieces to hard solder...
sim. to DIN 2615
seamless
Copper, EN 1057/12449, Cu...
2221080207602
2221080207602
100
65
108
2.5
17
76
2.0
14
210
92
2.334
Tee-Piece, Copper acc. to...
Tee-Pieces
Tee-Pieces to hard solder...
sim. to DIN 2615
seamless
Copper, EN 1057/12449, Cu...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表