您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22150. - Lateral Plungers, smooth, without sealing
Halder
Standard Parts
Machine and Fixture Elements
EH 22150. Lateral Plungers, smoout, without sealing
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2215_3/eh_2215_3_assmtab.prj},{NB=EH 22150.0041 Seitendruckstueck (0)},{BESTNR=22150.0041},{BESTNR1=2215.041},{AUS=Stahl/Standard-Federkraft},{D1=16},{D2=10},{F=200},{L1=17},{L2=16.7},{S=0},{X1=-},{X2=-},{X3=-},{X4=-},{X5=-},{X6=3.1},{G=15.4},{VERS=14.000},{S1=1.6},{PPATH=eh_2215_3_sbl.prj},{FUNC=Pressing, Arresting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
[mm]
D2
[mm]
F
spring load/F max.
[N]
L1
-1
[mm]
L2
[mm]
X1
y=1
ⁿ/ₐ
X2
y=2
ⁿ/ₐ
X3
y=3
ⁿ/ₐ
X4
y=4.5
ⁿ/ₐ
X5
y=6
ⁿ/ₐ
X6
y=8
ⁿ/ₐ
G
weight
[g]
EH 22150.0010 Lateral Plu...
22150.0010
Steel/light spring load
6
3
10
7
4.0
0.8
1
1
1
1
1
0.6
EH 22150.0020 Lateral Plu...
22150.0020
Steel/light spring load
10
5
20
11
6.7
-
1.5
1.7
1.7
1.7
1.7
2.6
EH 22150.0025 Lateral Plu...
22150.0025
Steel/light spring load
10
6
40
11
10.7
-
-
-
1.7
1.9
1.9
3.6
EH 22150.0030 Lateral Plu...
22150.0030
Steel/light spring load
12
8
50
13
13.6
-
-
-
-
2.5
2.7
7.0
EH 22150.0040 Lateral Plu...
22150.0040
Steel/light spring load
16
10
100
17
16.7
-
-
-
-
-
3.1
15.0
EH 22150.0011 Lateral Plu...
22150.0011
Steel/standard spring loa...
6
3
20
7
4.0
0.8
1
1
1
1
1
0.6
EH 22150.0021 Lateral Plu...
22150.0021
Steel/standard spring loa...
10
5
50
11
6.7
-
1.5
1.7
1.7
1.7
1.7
2.9
EH 22150.0026 Lateral Plu...
22150.0026
Steel/standard spring loa...
10
6
75
11
10.7
-
-
-
1.7
1.9
1.9
3.6
EH 22150.0031 Lateral Plu...
22150.0031
Steel/standard spring loa...
12
8
100
13
13.6
-
-
-
-
2.5
2.7
7.3
EH 22150.0041 Lateral Plu...
22150.0041
Steel/standard spring loa...
16
10
200
17
16.7
-
-
-
-
-
3.1
15.4
EH 22150.0012 Lateral Plu...
22150.0012
Steel/heavy spring load
6
3
40
7
4.0
0.8
1
1
1
1
1
0.6
EH 22150.0022 Lateral Plu...
22150.0022
Steel/heavy spring load
10
5
100
11
6.7
-
1.5
1.7
1.7
1.7
1.7
3.1
EH 22150.0027 Lateral Plu...
22150.0027
Steel/heavy spring load
10
6
150
11
10.7
-
-
-
1.7
1.9
1.9
3.9
EH 22150.0032 Lateral Plu...
22150.0032
Steel/heavy spring load
12
8
200
13
13.6
-
-
-
-
2.5
2.7
7.4
EH 22150.0042 Lateral Plu...
22150.0042
Steel/heavy spring load
16
10
300
17
16.7
-
-
-
-
-
3.1
16.2
EH 22150.0050 Lateral Plu...
22150.0050
Thermoplastic/light sprin...
6
3
10
7
4.0
0.8
1
1
1
1
1
0.3
EH 22150.0060 Lateral Plu...
22150.0060
Thermoplastic/light sprin...
10
5
20
11
6.7
-
1.5
1.7
1.7
1.7
1.7
1.3
EH 22150.0062 Lateral Plu...
22150.0062
Thermoplastic/light sprin...
10
6
40
11
10.7
-
-
-
1.7
1.9
1.9
1.4
EH 22150.0070 Lateral Plu...
22150.0070
Thermoplastic/light sprin...
12
8
50
13
13.9
-
-
-
-
2.5
2.7
2.9
EH 22150.0080 Lateral Plu...
22150.0080
Thermoplastic/light sprin...
16
10
100
17
16.7
-
-
-
-
-
3.1
6.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表