您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
20TP-M - Aluminum Timing Belt Pulleys - 5mm (Nominal) Circular Pitch - Aluminum - DIN 3.1355 Red Anodized
WMBerg
METRIC
Chain and Belt Drives
Flex-E-Grip®
Powered by
CAD模型選擇
{wmberg/m2001/m_chain_and_belt_drives/flex_e_grip_timing_belt_system/a77m.prj},{NB=20TP110-24},{PN=20TP110-24},{DES=FLEX-E-GRIP TIMING SERIES},{CN=Master Inch/Metric Catalog},{CP=MA96},{MAT=Aluminum Red Anodized},{P=5.0},{N=24},{PD=38.81},{OD=38.28},{B=10.0},{F=6.4},{L=13},{H=19},{F1=6.4000},{L1=13.0000},{H1=19.0000},{A1=1.4000},{R=1.0000},{PSTOL=0.0100},{L2=3.3000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
P
Pitch
[mm]
N
Number of Grooves
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
B
Bore Diameter
[mm]
F
Face Width
[mm]
20TP108-10
20TP108-10
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
5.0
10
16.17
15.65
8.0
6.4
20TP108-11
20TP108-11
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
5.0
11
17.79
17.27
8.0
6.4
20TP108-12
20TP108-12
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
5.0
12
19.40
18.87
8.0
6.4
20TP108-14
20TP108-14
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
5.0
14
22.64
22.12
8.0
6.4
20TP108-15
20TP108-15
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
5.0
15
24.26
23.72
8.0
6.4
20TP108-16
20TP108-16
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
5.0
16
25.87
25.35
8.0
6.4
20TP108-17
20TP108-17
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
5.0
17
27.49
26.97
8.0
6.4
20TP108-18
20TP108-18
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
5.0
18
29.11
28.58
8.0
6.4
20TP108-19
20TP108-19
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
5.0
19
30.72
30.20
8.0
6.4
20TP108-20
20TP108-20
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
5.0
20
32.34
31.83
8.0
6.4
20TP108-21
20TP108-21
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
5.0
21
33.96
33.43
8.0
6.4
20TP108-22
20TP108-22
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
5.0
22
35.57
35.05
8.0
6.4
20TP108-23
20TP108-23
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
5.0
23
37.19
36.68
8.0
6.4
20TP108-24
20TP108-24
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
5.0
24
38.81
38.28
8.0
6.4
20TP108-25
20TP108-25
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
5.0
25
40.43
39.90
8.0
6.4
20TP108-27
20TP108-27
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
5.0
27
43.66
43.13
8.0
6.4
20TP108-28
20TP108-28
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
5.0
28
45.28
44.75
8.0
6.4
20TP108-29
20TP108-29
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
5.0
29
46.89
46.38
8.0
6.4
20TP108-30
20TP108-30
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
5.0
30
48.51
47.98
8.0
6.4
20TP108-32
20TP108-32
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
5.0
32
51.74
51.23
8.0
6.4
20TP108-36
20TP108-36
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
5.0
36
58.21
57.68
8.0
6.4
20TP108-40
20TP108-40
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
5.0
40
64.68
64.16
8.0
6.4
20TP108-42
20TP108-42
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
5.0
42
67.91
67.39
8.0
6.4
20TP108-44
20TP108-44
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
5.0
44
71.15
70.64
8.0
6.4
20TP108-45
20TP108-45
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
5.0
45
72.77
72.24
8.0
6.4
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
3TDP14 - 3-D Pulleys - 4 mm Pitch (.1570 Circular Pitch) - 1/8" Bore
WMBerg
06.06.2023
8TP-M - Aluminum Timing Belt Pulleys - 2.5mm (Nominal) Circular Pitch - Alu...
WMBerg
06.06.2023
3MDP28 - Double Sprockets - 4 mm Pitch (.1570 Circular Pitch) - 1/4" and 5/...
WMBerg
06.06.2023
14EM107M & 14EM108M - 3.75 Pitch Sprocket - 3.75mm (Nominal) Circular Pitch...
WMBerg
06.06.2023
32GBF - Drive Belt Gears - 32 Pitch (.0982 Circular Pitch)
WMBerg
06.06.2023
20TB - Timing Belts - 1/5" Pitch (XXL) - .200 Circular Pitch
WMBerg
06.06.2023
35CF & 35CP-M - Aluminum Chain Sprockets - 9.525mm (Nominal) Circular Pitch...
WMBerg
06.06.2023
37TP-M - Timing Belt Pulleys - 9.525mm (Nominal) Circular Pitch - 8, 10 and...
WMBerg
06.06.2023
TP7A2W2 to TP7A4W2 - Timing Pulleys - .080 Pitch (MXL) - 1/8" Belt Width - ...
WMBerg
06.06.2023
31A & 31B-M - Sprocket Gears - 2.54mm (Nominal) Circular Pitch 4mm, 6mm, 8m...
WMBerg
06.06.2023
32A & 32B - Aluminum Sprocket Gears - 2.5mm (Nominal) Circular Pitch - Alum...
WMBerg
06.06.2023
32GCF-M - Gear Drive Chains - 2.5mm (Nominal) Circular Pitch
WMBerg
06.06.2023
3CC4M-M - Molded Plastic Chain Sprockets - 4 mm (Nominal) Circular Pitch - ...
WMBerg
06.06.2023
3MF & 3MP - Aluminum Chain Sprockets - 4 mm (Nominal) Circular Pitch - Anod...
WMBerg
06.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表