201606
Molex
Terminal Blocks
One Piece
Universal Clamp
Powered by
CAD模型選擇
{molex/terminal_blocks/one_piece/universal_clamp/201606.prj},{NB=2016060670},{SHA256=KGIKh5CHJt2Y9sSdXYQSilxb3yHTxEhWnWb1Hp2Ks9Y=},{INAME=02299__2016060670},{PN=2016060670},{DESC=High Current Universal Clamp Tapping Terminal Block, 35.00mm DIN-rail or Screw Mount, 230.0A / 600V, Grey Housing and Cover, 1 Circuit, 4 Terminations},{CIRCUITS=1},{CURRENT=230.0},{EA=Horizontal},{ROWS=2},{ORIENTATION=Vertical},{PITCH=N/A},{TYPE=Universal Clamp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits (Loaded)
ⁿ/ₐ
CURRENT
Current - Maximum per Contact
[A]
EA
Entry Angle
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
PITCH
Pitch - Mating Interface
[mm]
TYPE
Type
ⁿ/ₐ
2016060610
2016060610
High Current Universal Cl...
1
150.0
Horizontal
1
Vertical
N/A
Universal Clamp
2016060620
2016060620
High Current Universal Cl...
1
230.0
Horizontal
1
Vertical
N/A
Universal Clamp
2016060630
2016060630
High Current Universal Cl...
1
285.0
Horizontal
1
Vertical
N/A
Universal Clamp
2016060640
2016060640
High Current Universal Cl...
1
380.0
Horizontal
1
Vertical
N/A
Universal Clamp
2016060660
2016060660
High Current Universal Cl...
1
150.0
Horizontal
2
Vertical
N/A
Universal Clamp
2016060670
2016060670
High Current Universal Cl...
1
230.0
Horizontal
2
Vertical
N/A
Universal Clamp
2016060680
2016060680
High Current Universal Cl...
1
285.0
Horizontal
2
Vertical
N/A
Universal Clamp
2016060690
2016060690
High Current Universal Cl...
1
380.0
Horizontal
2
Vertical
N/A
Universal Clamp
2016061610
2016061610
High Current Universal Cl...
1
150.0
Horizontal
1
Vertical
N/A
Universal Clamp
2016061620
2016061620
High Current Universal Cl...
1
230.0
Horizontal
1
Vertical
N/A
Universal Clamp
2016061630
2016061630
High Current Universal Cl...
1
285.0
Horizontal
1
Vertical
N/A
Universal Clamp
2016066163
2016066163
High Current Universal Cl...
3
150.0
Horizontal
3
Vertical
N/A
Universal Clamp
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表