2.6.5.2 ISO - Blind clamp with collar DIN 11864-3-A/DIN 11853-3
KST
2. Fittings
2.6.H Hygienic clamp connection DIN 11853-3
2.6.5 Blind clamp with collar DIN 11864-3-A/DIN 11853-3
Powered by
CAD模型選擇
{kst/rohrverbindungen/hygiene_clampverbindung_din11853_3/blindbundclampstutz_din11864_3_a_din11853_3/iso_blind_bundcs_din_11864_3_a.prj},{NB=Blindbundclampstutzen DN040 ISO (1.4435, EPDM) DIN 11864-3-A/DIN 11853-3 704819 999279},{DN=DN040},{AB=48.3 x 2.0},{A=48.3},{C=11.5},{E=64.0},{MAT=1.4435},{OFB=MB = Ra<0,8µm},{IO=Ra<0.6µm (STERI-line)},{D5=54.000},{D7=50.860},{D11=60.000},{G1=3.500},{S=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
[mm]
C
total lenght
[mm]
E
(Clamp) flange outer diameter
[mm]
ARTNR
ordner No.
ⁿ/ₐ
ARTNR1
(additional) ordner No.
ⁿ/ₐ
Blind clamp with collar D...
DN008
13.5 x 1.6
11.5
34.0
704813
999279
Blind clamp with collar D...
DN010
17.2 x 1.6
11.5
34.0
704814
999279
Blind clamp with collar D...
DN015
21.3 x 1.6
11.5
34.0
704815
999279
Blind clamp with collar D...
DN020
26.9 x 1.6
11.5
50.5
704816
999279
Blind clamp with collar D...
DN025
33.7 x 2.0
11.5
50.5
704817
999279
Blind clamp with collar D...
DN032
42.4 x 2.0
11.5
64.0
704818
999279
Blind clamp with collar D...
DN040
48.3 x 2.0
11.5
64.0
704819
999279
Blind clamp with collar D...
DN050
60.3 x 2.0
13.5
91.0
704820
999279
Blind clamp with collar D...
DN065
76.1 x 2.0
13.5
106.0
704821
999279
Blind clamp with collar D...
DN080
88.9 x 2.3
13.5
119.0
704822
999279
Blind clamp with collar D...
DN100
114.3 x 2.3
13.5
144.4
704823
999279
Blind clamp with collar D...
DN125
139.7 x 2.6
15.5
155.0
710582
999279
Blind clamp with collar D...
DN150
168.3 x 2.6
15.5
183.0
710583
999279
Blind clamp with collar D...
DN200
219.1 x 2.6
15.5
233.5
710584
999279
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表