您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
2.6.4.1 DIN - Blind clamp with groove DIN 11864-3-A/DIN 11853-3
KST
2. Fittings
2.6.H Hygienic clamp connection DIN 11853-3
2.6.4 Blind clamp with groove DIN 11864-3-A/DIN 11853-3
Powered by
CAD模型選擇
{kst/rohrverbindungen/hygiene_clampverbindung_din11853_3/blindnutclampstutz_din11864_3_a_din11853_3/din_blind_nutcs_din_11864_3_a.prj},{NB=Blindnutclampstutzen DN040 DIN (1.4435, EPDM) DIN 11864-3-A/DIN 11853-3 704858 999279},{DN=DN040},{AB=41.0 x 1.5},{A=41},{C=13.0},{E=64.0},{MAT=1.4435},{OFB=MB = Ra<0,8µm},{IO=Ra<0.6µm (STERI-line)},{D2=48.660},{D3=44.650},{D5=54.000},{D6=53.600},{G1=3.500},{S=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
[mm]
C
total lenght
[mm]
E
(Clamp) flange outer diameter
[mm]
ARTNR
ordner No.
ⁿ/ₐ
ARTNR1
(additional) ordner No.
ⁿ/ₐ
Blind clamp with groove D...
DN010
13.0 x 1.5
13.0
34.0
704853
999279
Blind clamp with groove D...
DN015
19.0 x 1.5
13.0
34.0
704854
999279
Blind clamp with groove D...
DN020
23.0 x 1.5
13.0
50.5
704855
999279
Blind clamp with groove D...
DN025
29.0 x 1.5
13.0
50.5
704856
999279
Blind clamp with groove D...
DN032
35.0 x 1.5
13.0
50.5
704857
999279
Blind clamp with groove D...
DN040
41.0 x 1.5
13.0
64.0
704858
999279
Blind clamp with groove D...
DN050
53.0 x 1.5
15.0
77.5
704859
999279
Blind clamp with groove D...
DN065
70.0 x 2.0
15.0
91.0
704860
999279
Blind clamp with groove D...
DN080
85.0 x 2.0
15.0
106.0
704861
999279
Blind clamp with groove D...
DN100
104.0 x 2.0
15.0
130.0
704862
999279
Blind clamp with groove D...
DN125
129.0 x 2.0
17.0
155.0
710470
999279
Blind clamp with groove D...
DN150
154.0 x 2.0
17.0
183.0
710471
999279
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表