19193
Molex
Ring and Spade Terminals
Ring
VersaKrimp
Powered by
CAD模型選擇
{molex/ring_and_spade_terminals/ring/versakrimp/19193.prj},{NB=191930245},{SHA256=rwTZJNM1MJfCuhsg85Elh+odxcTVyV0T7VUb0pa/Les=},{INAME=00209__191930245},{PN=191930245},{DESC=VersaKrimp Ring Tongue Terminal for 6 AWG Wire},{BT=Closed - Brazed},{SS=10 (M5)},{WS=6}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
BT
Barrel Type
ⁿ/ₐ
SS
Stud Size
ⁿ/ₐ
WS
Wire Size
[AWG]
191930007
191930007
VersaKrimp Ring Tongue Te...
Closed - Brazed
3-4 (M2.6)
18, 20, 22
191930009
191930009
VersaKrimp Ring Tongue Te...
Closed - Brazed
5-6 (M3-3.5)
18, 20, 22
191930014
191930014
VersaKrimp Ring Tongue Te...
Closed - Brazed
8 (M4)
18, 20, 22
191930016
191930016
VersaKrimp Ring Tongue Te...
Closed - Brazed
10 (M5)
18, 20, 22
191930023
191930023
VersaKrimp Ring Tongue Te...
Closed - Brazed
5/16(M8)"
18, 20, 22
191930078
191930078
VersaKrimp Ring Tongue Te...
Closed - Brazed
5-6 (M3-3.5)
14, 16
191930128
191930128
VersaKrimp Ring Tongue Te...
Closed - Brazed
5-6 (M3-3.5)
10, 12
191930198
191930198
VersaKrimp Ring Tongue Te...
Closed - Brazed
6 (M3.5)
8
191930200
191930200
VersaKrimp Ring Tongue Te...
Closed - Brazed
8 (M4)
8
191930202
191930202
VersaKrimp Ring Tongue Te...
Closed - Brazed
10 (M5)
8
191930204
191930204
VersaKrimp Ring Tongue Te...
Closed - Brazed
1/4(M6)"
8
191930243
191930243
VersaKrimp Ring Tongue Te...
Closed - Brazed
8 (M4)
6
191930245
191930245
VersaKrimp Ring Tongue Te...
Closed - Brazed
10 (M5)
6
191930248
191930248
VersaKrimp Ring Tongue Te...
Closed - Brazed
1/4(M6)"
6
191930251
191930251
VersaKrimp Ring Tongue Te...
Closed - Brazed
5/16(M8)"
6
191930261
191930261
VersaKrimp Ring Tongue Te...
Closed - Brazed
1/4(M6)"
4
191930273
191930273
VersaKrimp Ring Tongue Te...
Closed - Brazed
10 (M5)
4
191930296
191930296
VersaKrimp Ring Tongue Te...
Closed - Brazed
1/2(M12)"
2
191930297
191930297
VersaKrimp Ring Tongue Te...
Closed - Brazed
1/4(M6)"
2
191930298
191930298
VersaKrimp Ring Tongue Te...
Closed - Brazed
3/8(M9)"
2
191930299
191930299
VersaKrimp Ring Tongue Te...
Closed - Brazed
5/16(M8)"
2
191930302
191930302
VersaKrimp Ring Tongue Te...
Closed - Brazed
7/16(M11)"
2
191930303
191930303
VersaKrimp Ring Tongue Te...
Closed - Brazed
10 (M5)
2
191930305
191930305
VersaKrimp Ring Tongue Te...
Closed - Brazed
1/4(M6)"
2
191930307
191930307
VersaKrimp Ring Tongue Te...
Closed - Brazed
3/8(M9)"
2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表