您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
1834440 - KGG-MC 1,5/12
PHOENIX CONTACT
Electric engineering, automation, process control engineering
PCB connection technology
Supplemental components for PCB connection technology
Strain relief
Powered by
CAD模型選擇
{phoenix_contact/27/46/04/02/1834440.prj},{NB=1834440},{MANUID=1834440},{BAF016=14.500},{AAZ327=3.810},{AAT080=12},{AAO663=4017918110789},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=85389099},{AAO676=1834440},{DESCSHORT=Cable housing},{DESCLONG=Cable housing, pitch: 3.81 mm, number of positions: 12, dimension a: 48.11 mm, color: green},{MANUTYPEDESC=KGG-MC 1,5/12},{PREVIEW=../../../_pool_/76/1c/28227_2000_int_04.png},{INTNO=4017918110789},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{BAA097=green},{AAW338=Cable housing},{AAU734=Cable housing, pitch: 3.81 mm, number of positions: 12, dimension a: 48.11 mm, color: green},{AAU731=KGG-MC 1,5},{AAO057=KGG-MC 1,5/12},{COO=PL}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAF016
width
[mm]
AAZ327
Grid dimensions 1
[mm]
AAT080
Pole number
ⁿ/ₐ
BAA097
color of housing
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAU731
Manufacturer product family
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1834440
1834440
Cable housing
Cable housing, pitch: 3.8...
KGG-MC 1,5/12
4017918110789
Phoenix Contact GmbH & Co...
3
14.500
3.810
12
green
4017918110789
Cable housing
Cable housing, pitch: 3.8...
KGG-MC 1,5
KGG-MC 1,5/12
4063151
1
100
10
10
85389099
PL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Wear Strip mk 1040.02 - Series 40/50
Maschinenbau Kitz
12.02.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表