您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
1736950000 - SKMU M32 K SW
Weidmüller
Electric engineering, automation, process control engineering
Electrical installation, device
Cable gland
Additional components cable gland
Powered by
CAD模型選擇
{weidmueller_qs/27/14/08/07/1736950000.prj},{NB=1736950000},{MANUID=1736950000},{AAG623=41},{AAW301=-40},{AAW302=100},{ABC354=7},{AAF040=0.006},{AAD931=39269097},{AAO676=1736950000},{AAO663=4008190956424},{PREVIEW=../../../../_pool_/0f/39/17191500009999.png},{MANUTYPEDESC=SKMU M32 K SW},{DESCSHORT=Locknut for cable gland (plastic) SKMU PA (plastic locknut) M 32, 7 mm, Polyamid 6 (PA6 - GF30)},{DESCLONG=Locknut for securing plastic cable glands.},{GTIN=4008190956424},{MANUNAME=Weidmueller Group},{AAH500=No},{AAK241=HB},{AAK302=Metric},{AAS481=metric},{BAB664=Polyamide (PA)},{BAC255=jet black (RAL 9005, WHITE-BLACK)},{BAD656=Yes},{AAO263=Germany},{URL=URL},{KEYWORD=Locknut for cable gland},{AAO677=Weidmueller Group}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAG623
wrench width 1
[mm]
AAH500
glass-fiber reinforced
ⁿ/ₐ
AAK241
fire resistance (according to UL94)
ⁿ/ₐ
AAK302
thread type of the inner thread
ⁿ/ₐ
AAS481
type of connection thread
ⁿ/ₐ
AAW301
minimum ambient temperature (during operation)
[°C]
AAW302
maximum ambient temperature (during operation)
[°C]
ABC354
thread length connection thread
[mm]
BAB664
material
ⁿ/ₐ
BAC255
Color
ⁿ/ₐ
BAD656
Without halogens
ⁿ/ₐ
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
AAO263
Country of customs tariff number
ⁿ/ₐ
Weidmueller 1736950000
1736950000
SKMU M32 K SW
电缆接头防松螺母(塑料), SKMU PA (塑料...
防松螺母加固塑料电缆接头。
4008190956424
Weidmueller Group
41
No
HB
Metric
metric
-40
100
7
Polyamide (PA)
jet black (RAL 9005, WHIT...
Yes
0.006
39269097
Germany
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表