172466
Molex
I/O Connectors
Internal Receptacle
iPass+, zHD
Powered by
CAD模型選擇
{molex/i_o_connectors/internal_receptacle/ipass_zhd/172466.prj},{NB=1724660100},{SHA256=T2Z2mHFXe8k/Aokw0kKLXs3SeansoENmvDb44Ke7jTM=},{INAME=00133__1724660100},{PN=1724660100},{DESC=iPass+ zHD Vertical Internal Connector Assembly, 1x1, Surface Mount, 0.76µm Gold (Au) Plating},{CIRCUITS=36},{CURRENT=1.0},{ORIENTATION=Vertical},{TIS=Surface Mount}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits (Loaded)
ⁿ/ₐ
CURRENT
Current - Maximum per Contact
[A]
ORIENTATION
Orientation
ⁿ/ₐ
TIS
Termination Interface: Style
ⁿ/ₐ
1724660100
1724660100
iPass+ zHD Vertical Inter...
36
1.0
Vertical
Surface Mount
1724660200
1724660200
iPass+ zHD Vertical Inter...
72
1.0
Vertical
Surface Mount
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表