您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
16 T2.5 - 'T' metric timing pulleys for belt width 6mm'
Chiaravalli
Open transmission
Timing pulleys
T - CT metric timing pulleys
T2.5 Aluminium
Powered by
CAD模型選擇
{chiaravalli/open_transmission/toothed_pulleys/t_ct_metric_timing_pulleys/t_2_5_aluminium/16_t_2_5_asmtab.prj},{NB=45021624},{TYPE=16. T2.5 24},{CODE=45021624},{T=24},{EXEC=1F},{DP=19.15},{DE=18.55},{DF=22},{DM=12},{F=10},{L=16},{D=4},{NF=512},{WEIGHT=0.01},{MAT=ALUMINIUM},{L1=14.5},{DFX=22.0},{DX=4},{NFX=512},{PPATH=16_t_2_5_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
TYPE
ⁿ/ₐ
CODE
Part number
ⁿ/ₐ
T
Number of teeth
ⁿ/ₐ
EXEC
design
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df flanges
[mm]
DM
Dm Hub
[mm]
F
[mm]
L
[mm]
D
d
[mm]
NF
Flange number
ⁿ/ₐ
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
45021612
16. T2.5 12
45021612
12
0F
9.60
9.00
13
13
9
16
-
501
0.01
Alumium
45021614
16. T2.5 14
45021614
14
0F
11.20
10.60
15
15
9
16
-
502
0.01
Alumium
45021615
16. T2.5 15
45021615
15
0F
12.00
11.40
15
15
9
16
-
502
0.01
Alumium
45021616
16. T2.5 16
45021616
16
0F
12.80
12.20
16
16
9
16
-
503
0.01
Alumium
45021618
16. T2.5 18
45021618
18
1F
14.40
13.80
17.5
10
10
16
-
504
0.01
Alumium
45021619
16. T2.5 19
45021619
19
1F
15.20
14.60
20
10
10
16
-
505
0.01
Alumium
45021620
16. T2.5 20
45021620
20
1F
16.00
15.40
20
11
10
16
-
505
0.01
Alumium
45021622
16. T2.5 22
45021622
22
1F
17.60
17.00
22
11
10
16
-
512
0.01
Alumium
45021624
16. T2.5 24
45021624
24
1F
19.15
18.55
22
12
10
16
4
512
0.01
Alumium
45021625
16. T2.5 25
45021625
25
1F
19.95
19.35
25
13
10
16
4
506
0.01
Alumium
45021626
16. T2.5 26
45021626
26
1F
20.75
20.15
26
14
10
16
4
507
0.01
Alumium
45021628
16. T2.5 28
45021628
28
1F
22.35
21.75
26
14
10
16
4
507
0.02
Alumium
45021630
16. T2.5 30
45021630
30
1F
23.95
23.35
26
16
10
16
6
508
0.02
Alumium
45021632
16. T2.5 32
45021632
32
1F
25.55
24.95
32
16
10
16
6
509
0.02
Alumium
45021636
16. T2.5 36
45021636
36
1F
28.75
28.10
36
20
10
16
6
510
0.03
Alumium
45021640
16. T2.5 40
45021640
40
1F
31.90
31.30
38
22
10
16
6
511
0.03
Alumium
45021644
16. T2.5 44
45021644
44
2
35.10
34.50
-
24
10
16
6
-
0.04
Alumium
45021648
16. T2.5 48
45021648
48
2
38.30
37.70
-
26
10
16
6
-
0.05
Alumium
45021660
16. T2.5 60
45021660
60
2
47.85
47.25
-
34
10
16
8
-
0.07
Alumium
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
T2.5 - T-type timing pulley - Aluminium - Pitch 2,5 - For 6mm belts
HPC
17.02.2022
Timing belt pulleys XH 400 for belt width 400 (4" = 101,6 mm)
Haberkorn
19.07.2021
S2M-A - Timing pulleys
Aluminium Profiles - Langle
13.09.2022
2GT-B - Timing pulleys
Aluminium Profiles - Langle
13.09.2022
ZRR-AT3-BR6-AL - AT Pulleys, Pitch 3 mm Made from Aluminium, Timing Belt Wi...
MÄDLER
26.04.2024
ENC01_56 - Flat belt pulley¡¤flange arc type
Yiheda 3D Electronic Gallery
09.05.2024
vbc21
VIPDO
26.01.2024
ZRR-T2.5-BR6-AZE - T Pulleys with Metric Pitch T2,5 and 2 Flanges Made from...
MÄDLER
26.04.2024
T 2.5-10-NF - T type toothed pulley - Mouled nylon PA6 - T2.5 Pitch - Belt ...
HPC
17.02.2022
ZRR-T2.5-BR6-AL - T Pulleys, Pitch 2.5 mm Made from Aluminium, Timing Belt ...
MÄDLER
26.04.2024
22003 - Toothed belt pulleys, AT profile
norelem
26.06.2024
6 mm
Bando
06.03.2023
Timing belt pulley for taper bushes ''PCB'' 8M-36 - ''PCB'' synchrochain ti...
BEA Ingranaggi
06.07.2020
Timing belt pulley for taper bushes ''PCB'' 8M-62 - ''PCB'' synchrochain ti...
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表