1565370 - MC 1,5/ 5-ST-3,5 GY35 BD:17-21
PHOENIX CONTACT
Electric engineering, automation, process control engineering
PCB connection technology
Plug-in PCB connection technology
PCB connector (conductor connection)
Powered by
CAD模型選擇
{phoenix_contact/27/46/02/02/1565370.prj},{NB=1565370},{MANUID=1565370},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=1000},{QUANTITYINT=250},{CTN=85366990},{DESCSHORT=PCB connector},{DESCLONG=PCB connector, nominal cross section: 1.5 mm², color: light grey, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Tin, contact connection type: Socket, number of rows: 1, number of positions: 5, product range: MC 1,5/..-ST, pitch: 3.5 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, conductor/PCB connection direction: 0 °, plug-in system: COMBICON MC 1,5, locking: without, mounting: without, type of packaging: packed in cardboard},{MANUTYPEDESC=MC 1,5/ 5-ST-3,5 GY35 BD:17-21}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1565370
1565370
PCB connector
PCB connector, nominal cr...
MC 1,5/ 5-ST-3,5 GY35 BD:...
4067923044531
Phoenix Contact GmbH & Co...
12
1
100
1000
250
85366990
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表