피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
français
italiano
Nederlands
polski
English
15 - Hand drive for switch devices
Eaton eCAD
Electric engineering, automation, process control engineering
Low-voltage switch technology
Circuit breaker (LV < 1 kV)
Powered by
CAD모델 선택
{eaton_ecad/27/37/04/15.prj},{NB=142418},{MANUID=142418},{AAD931=85389099},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389099},{WEIGHT=16},{LENGTH=66},{WIDTH=64},{DEPTH=235},{AAO676=142418},{AAO736=142418},{DESCSHORT=Door coupling handle, black, MCC, 90°, for PKE},{DESCLONG=Door coupling rotary handle for use as main switch according to EN 60204 in MCC distribution board having built-in PKE rotated by 90 degrees plug-in extension shaft PKZ0-XAH, can be cut to desired length for mounting depths from 100…200 mm. Carrier with extension shaft included as standard. With ON/OFF switch position and “+” (tripped), lockable in the off position with 3 padlocks 4...8 hasp thickness}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
BUYER_PID
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
PRODSTAT
Product status
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAU731
Manufacturer product family
ⁿ/ₐ
AAU732
Manufacturer product root
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAO735
name of supplier
ⁿ/ₐ
BAD139
Axle extension present
ⁿ/ₐ
BAD360
Grip red/yellow present
ⁿ/ₐ
BAD472
locking possible
ⁿ/ₐ
BAJ065
door locking present
ⁿ/ₐ
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
164297
164297
Door coupling handle, for...
For use as a main switch ...
PKZ0-XHT-MCC
04015081608256
164297
Eaton
0
Master2016
PKZ0-XHT-MCC
04015081608256
Door coupling handle, for...
Eaton
false
false
true
false
85389099
1
1
1
1
85389099
HU
16
66
64
235
164298
164298
Door coupling handle, for...
Door coupling handle with...
PKZ0-XRHT-MCC
04015081608263
164298
Eaton
0
Master2016
PKZ0-XRHT-MCC
04015081608263
Door coupling handle, for...
Eaton
false
true
true
false
85389099
1
1
1
1
85389099
HU
16
66
64
235
164299
164299
Door coupling handle, bla...
For use as a main switch ...
PKE-XHT-MCC
04015081608270
164299
Eaton
0
Master2016
PKE-XHT-MCC
04015081608270
PKE-XH
PKE-X
Door coupling handle, bla...
Eaton
false
false
true
false
85389099
1
1
1
1
85389099
HU
16
66
64
235
142418
142418
Door coupling handle, bla...
Door coupling rotary hand...
PKE-XH-MCC
04015081391448
142418
Eaton
0
Master2016
PKE-XH-MCC
04015081391448
PKE-XH
PKE-X
Door coupling handle, bla...
Eaton
false
false
false
false
85389099
1
1
1
1
85389099
HU
16
66
64
235
142416
142416
Door coupling handle, bla...
Door coupling rotary hand...
PKE-XH
04015081391424
142416
Eaton
0
Master2016
PKE-XH
04015081391424
PKE-XH
PKE-X
Door coupling handle, bla...
Eaton
false
false
false
false
85389099
1
1
1
1
85389099
HU
16
66
64
235
164350
164350
Door coupling handle, red...
Door coupling handle with...
PKE-XRHT-MCC
04015081608287
164350
Eaton
0
Master2016
PKE-XRHT-MCC
04015081608287
PKE-XH
PKE-X
Door coupling handle, red...
Eaton
false
true
true
false
85389099
1
1
1
1
85389099
HU
16
66
64
235
142419
142419
Door coupling handle, red...
Door coupling rotary hand...
PKE-XRH-MCC
04015081391455
142419
Eaton
0
Master2016
PKE-XRH-MCC
04015081391455
PKE-XH
PKE-X
Door coupling handle, red...
Eaton
true
true
true
false
85389099
1
1
1
1
85389099
HU
16
66
64
235
142417
142417
Door coupling handle, red...
Door coupling rotary hand...
PKE-XRH
04015081391431
142417
Eaton
0
Master2016
PKE-XRH
04015081391431
PKE-XH
PKE-X
Door coupling handle, red...
Eaton
false
false
false
false
85389099
1
1
1
1
85389099
HU
16
66
64
235
173424
173424
Door coupling handle, bla...
for use as a main switch ...
PKE32-XHT-M
04015081698271
173424
Eaton
0
PKE32-XHT-M
04015081698271
PKE-XH
PKE-X
Door coupling handle, bla...
Eaton
No
No
Yes
No
85389099
1
1
1
1
85389099
HU
16
235
64
66
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성