1441642 - SACC-SQ-M12MS-5CON-20/0,5
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Industry connector
Circular connector (for field assembly)
Powered by
CAD模型選擇
{phoenix_contact/27/44/01/02/1441642.prj},{NB=1441642},{MANUID=1441642},{BAH005=60},{AAF726=4},{AAF040=0.021},{BAA039=85},{AAS476=0},{AAS465=100},{AAS467=5},{AAW084=0},{AAO663=4046356532983},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{AAO676=1441642},{DESCSHORT=Device connector front mounting},{DESCLONG=Device connector front mounting, Universal, 5-position, M12, Front mounting, Square flange, Individual wires, cable length: 0.5 m, 0.34 mm², TPE litz wire},{MANUTYPEDESC=SACC-SQ-M12MS-5CON-20/0,5},{PREVIEW=../../../_pool_/9c/0e/44436_2000_int_04.png},{INTNO=4046356532983},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=53},{AAP798=IEC 61076-2-101},{BAC140=V0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAH005
rated voltage
[V]
AAF726
rated current
[A]
AAP798
Application standards
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
AAF040
net weight
[kg]
AAB373
Type of interlock
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
BAA039
max. operating ambient temperature
[°C]
AAC202
Material of the contact coat
ⁿ/ₐ
BAA295
Degree of soiling
ⁿ/ₐ
AAS476
Number of power contacts
ⁿ/ₐ
AAD246
Overvoltage category
ⁿ/ₐ
AAC049
PE connection present
ⁿ/ₐ
AAS465
Insertion cycles, min.
ⁿ/ₐ
AAB396
Design of housing surface
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
AAC103
screen connection present
ⁿ/ₐ
AAS467
Number of control contacts
ⁿ/ₐ
AAW084
Number of data contacts
ⁿ/ₐ
AAW083
Construction form of the plug connector
ⁿ/ₐ
AAC076
Coding (head 1)
ⁿ/ₐ
BAD993
screened
ⁿ/ₐ
BAG101
Status display present
ⁿ/ₐ
AAS493
Material used for the thread ring
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1441642
1441642
Device connector front mo...
Device connector front mo...
SACC-SQ-M12MS-5CON-20/0,5
4046356532983
Phoenix Contact GmbH & Co...
53
60
4
IEC 61076-2-101
V0
cULus Recognized, cULus R...
0.021
Screw locking
IP67
85
Nickel
3
0
II
No
100
Zinc die-cast, nickel-pla...
Zink print cast
No
5
0
M12
A-coded
No
No
Zinc die-cast, nickel-pla...
4046356532983
Device connector front mo...
Sensor/Actuator flush-typ...
SACC-SQ-M12MS-5CON-20/0,5
4063151
1
1
1
1
85444290
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表