1407624 - HC-EVO-B06-SHWSC-2SSM32-PLRBK
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Connector component
Shell for rectangular connectors
Powered by
CAD模型選擇
{phoenix_contact/27/44/02/02/1407624.prj},{NB=1407624},{MANUID=1407624},{AAC820=-40},{AAC821=125},{BAF016=102.02902},{BAA020=84},{AAF040=0.158},{BAB577=84},{AAG062=2},{AAP372=2},{AAO663=4046356776868},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389099},{AAO676=1407624},{DESCSHORT=Housing},{DESCLONG=Box mounting bases B6, with single locking latch, material: PA, protective cover material: PC, cable outlets: 2, lateral, 2x M32, height: 74 mm, cable gland: none, protective cover: yes, Standard},{MANUTYPEDESC=HC-EVO-B06-SHWSC-2SSM32-PLRBK},{PREVIEW=../../../_pool_/51/ce/57717_2000_int_04.png},{INTNO=4046356776868},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{AAP798=not available}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
BAB392
certificate/approval
ⁿ/ₐ
BAA351
color
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
AAF040
net weight
[kg]
BAB577
depth
[mm]
AAB373
Type of interlock
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
BAA097
color of housing
ⁿ/ₐ
AAS461
Size
ⁿ/ₐ
AAB515
seal present
ⁿ/ₐ
AAB396
Design of housing surface
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
AAS460
Size of connection thread
ⁿ/ₐ
AAG062
number of conduit inlets
ⁿ/ₐ
AAB504
Housing coating
ⁿ/ₐ
AAS459
Corrosion resistance
ⁿ/ₐ
AAS463
Support present
ⁿ/ₐ
BAD388
Flap cover present
ⁿ/ₐ
BAG410
UV-resistant
ⁿ/ₐ
AAB737
screwed cable gland present
ⁿ/ₐ
AAC218
EMC design present
ⁿ/ₐ
AAS462
Mounting method of the cable gland
ⁿ/ₐ
AAG021
impact strength
ⁿ/ₐ
AAM489
shackle position
ⁿ/ₐ
AAP372
number of cable inlets
ⁿ/ₐ
AAB408
Design of housing
ⁿ/ₐ
AAB224
Arrangement of the cable lead-in
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1407624
1407624
Housing
Box mounting bases B6, wi...
HC-EVO-B06-SHWSC-2SSM32-P...
4046356776868
Phoenix Contact GmbH & Co...
3
not available
not relevant
-40
125
EAC, DNV
Black
102.02902
84
0.158
84
Longitudinal strap
IP66
Black
B6
Yes
Not applicable
Polyamide (PA)
M32
2
not relevant
yes
No
Yes
No
No
No
metric
IK08
top section
2
Socket housing
lateral
4046356776868
Housing
Box mounting bases B6, wi...
HC-EVO-B06-SHWSC-2SSM32-P...
4063151
1
1
1
1
85389099
PL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表