1358244 - CHARX T1HBI12-DC200-5,0M1
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Charging components E-Mobility
Charging connector E-Mobility
Powered by
CAD모델 선택
{phoenix_contact/27/14/47/06/1358244.prj},{NB=1358244},{MANUID=1358244},{BAF016=108},{BAA020=151.200},{BAB577=122.800},{AAF583=1000},{AAT140=2},{AAT139=200},{AAT141=5},{AAO663=4063151686086},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{AAO676=1358244},{DESCSHORT=Vehicle charging inlet},{DESCLONG=CHARX connect, Vehicle charging inlet, for charging with direct current (DC), CCS type 1, IEC 62196-2, IEC 62196-3, 200 A / 1000 V (DC), Single wires, length: 5 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, X-Line, housing: black, A protective cap is supplied as standard for the DC contacts.},{MANUTYPEDESC=CHARX T1HBI12-DC200-5,0M1}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
AAP798
Application standards
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAB577
depth
[mm]
BAD391
LED display present
ⁿ/ₐ
AAF583
nominal voltage
[V]
AAF660
type of connection system
ⁿ/ₐ
BAD006
Current type
ⁿ/ₐ
BAE715
Connection technology
ⁿ/ₐ
AAT136
Standard
ⁿ/ₐ
AAT137
With interlocking actuator
ⁿ/ₐ
AAT138
With access interlocking
ⁿ/ₐ
AAT140
Number of communication contacts
ⁿ/ₐ
AAT139
max. nominal current
[A]
AAT141
Length of the fixed connection cable
[m]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1358244
1358244
Vehicle charging inlet
CHARX connect, Vehicle ch...
CHARX T1HBI12-DC200-5,0M1
4063151686086
Phoenix Contact GmbH & Co...
102
IP55
108
151.200
IEC 62196-2, IEC 62196-3,...
cULus Recognized
122.800
No
1000
Crimp connection, cannot ...
DC
Crimp connection, cannot ...
type 1 CCS
Yes
Yes
2
200
5
4063151686086
Vehicle charging inlet
CHARX connect, Vehicle ch...
CHARX T1HBI12-DC200-5,0M1
4063151
1
1
1
1
85444290
PL
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
A286-01-FMC4-1B00C-M4 - Solar Connector
FPIC
30.11.2023
1436636 - CHARX T1HBI12-DC200-3,0M1
PHOENIX CONTACT
07.12.2023
자세히 보기
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
PDF 데이터시트 생성