13 3/8 x 29 1/2 - D-M-E Standard B-Series Mold Bases 13 3/8 x 29 1/2
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD BASES & DIE CAST DIES
STANDARD MOLD BASES
B SERIES MOLD BASES
Powered by
CAD模型選擇
{dme/product_structure/mold_bases_and_steel/standard_mold_bases/b/1329b_asmtab.prj},{NB=1329B-33-27 (C=4; E=29 1/2 ;R=1/2; O=5/32_0_0_1)},{A0=3.375},{B0=2.875},{D=3.990},{H0=14.375},{B1=29.500},{B2=14.750},{B3=13.313},{B4=1.625},{B5=13.125},{B6=1.438},{B7=11.125},{B8=13.063},{B9=1.688},{B10=29.500},{B11=14.750},{B12=2.188},{B13=11.125},{B14=13.875},{B15=14.000},{B16=13.375},{B17=6.688},{B18=0.625},{B19=9.625},{B20=4.750},{B21=4.813},{B22=1.875},{B23=9.500},{B24=4.250},{B25=3.813},{B26=0.625},{B27=0.063},{B28=MIN},{B29=3.250},{B30=5.000},{L1=13.375},{L2=6.688},{L3=5.688},{L4=4.250},{L5=3.813},{L6=1.000},{L7=5.719},{H2=1.875},{H3=0.875},{H4=1.125},{H5=0.625},{H6=0.813},{H7=0.531},{H8=0.813},{H9=0.188},{C=4},{E=29 1/2},{O=5/32},{R=1/2},{S=2 1/16},{GE=0},{BT=0},{RPP=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
A
Height of A Plate
[Inch]
B
Height of B Plate
[Inch]
D
Diameter of Locating Ring
[Inch]
1329B-17-13 (C=3; E=29 1/...
1329B-17-13
1 7/8
1 3/8
3.990
1329B-17-17 (C=3; E=29 1/...
1329B-17-17
1 7/8
1 7/8
3.990
1329B-17-23 (C=3 1/2; E=2...
1329B-17-23
1 7/8
2 3/8
3.990
1329B-17-27 (C=3 1/2; E=2...
1329B-17-27
1 7/8
2 7/8
3.990
1329B-17-33 (C=4; E=29 1/...
1329B-17-33
1 7/8
3 3/8
3.990
1329B-17-37 (C=4; E=29 1/...
1329B-17-37
1 7/8
3 7/8
3.990
1329B-17-47 (C=4 1/2; E=2...
1329B-17-47
1 7/8
4 7/8
3.990
1329B-17-57 (C=4 1/2; E=2...
1329B-17-57
1 7/8
5 7/8
3.990
1329B-23-13 (C=3 1/2; E=2...
1329B-23-13
2 3/8
1 3/8
3.990
1329B-23-17 (C=3 1/2; E=2...
1329B-23-17
2 3/8
1 7/8
3.990
1329B-23-23 (C=3 1/2; E=2...
1329B-23-23
2 3/8
2 3/8
3.990
1329B-23-27 (C=4; E=29 1/...
1329B-23-27
2 3/8
2 7/8
3.990
1329B-23-33 (C=4; E=29 1/...
1329B-23-33
2 3/8
3 3/8
3.990
1329B-23-37 (C=4; E=29 1/...
1329B-23-37
2 3/8
3 7/8
3.990
1329B-23-47 (C=4 1/2; E=2...
1329B-23-47
2 3/8
4 7/8
3.990
1329B-23-57 (C=4 1/2; E=2...
1329B-23-57
2 3/8
5 7/8
3.990
1329B-27-13 (C=3 1/2; E=2...
1329B-27-13
2 7/8
1 3/8
3.990
1329B-27-17 (C=3 1/2; E=2...
1329B-27-17
2 7/8
1 7/8
3.990
1329B-27-23 (C=3 1/2; E=2...
1329B-27-23
2 7/8
2 3/8
3.990
1329B-27-27 (C=4; E=29 1/...
1329B-27-27
2 7/8
2 7/8
3.990
1329B-27-33 (C=4; E=29 1/...
1329B-27-33
2 7/8
3 3/8
3.990
1329B-27-37 (C=4; E=29 1/...
1329B-27-37
2 7/8
3 7/8
3.990
1329B-27-47 (C=4 1/2; E=2...
1329B-27-47
2 7/8
4 7/8
3.990
1329B-27-57 (C=4 1/2; E=2...
1329B-27-57
2 7/8
5 7/8
3.990
1329B-33-13 (C=3 1/2; E=2...
1329B-33-13
3 3/8
1 3/8
3.990
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表