13 3/8 x 26 - D-M-E Standard A-Series Mold Bases 13 3/8 x 26
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD BASES & DIE CAST DIES
STANDARD MOLD BASES
A SERIES MOLD BASES
Powered by
CAD模型選擇
{dme/product_structure/mold_bases_and_steel/standard_mold_bases/a/1326a_mold_bases_assmtab.prj},{NB=1326A-27-57(4 1/2_26_5/32_1/2_0_0_1_0)},{A0=2.875},{B0=5.875},{D=3.990},{H0=17.375},{B1=26.000},{B2=13.000},{B3=11.563},{B4=1.625},{B5=11.375},{B6=1.438},{B7=9.375},{B8=11.313},{B9=1.688},{B10=26.000},{B11=13.000},{B12=2.188},{B13=9.375},{B14=12.125},{B15=12.250},{B16=13.375},{B17=6.688},{B18=0.625},{B19=9.625},{B20=4.750},{B21=4.813},{B22=1.875},{B23=9.500},{B24=4.250},{B25=3.813},{B26=0.625},{B27=0.063},{B28=0.000},{B29=3.250},{B30=4.000},{L1=13.375},{L2=6.688},{L3=5.688},{L4=4.250},{L5=3.813},{L6=1.000},{L7=5.719},{H11=1.375},{H2=1.875},{H3=0.875},{H4=1.125},{H5=0.625},{H6=0.813},{H7=0.531},{H8=0.813},{C=4 1/2},{E=26},{O=5/32},{R=1/2},{S=2 9/16},{GE=0},{BT=0},{RPP=1},{LPV=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
A
Height of A Plate
[Inch]
B
Height of B Plate
[Inch]
D
Diameter of Locating Ring
[Inch]
T
Thickness of Top Clamping Plate
[Inch]
1326A-13-13(3_26_5/32_1/2...
1326A-13-13
1 3/8
1 3/8
3.990
1 3/8
1326A-13-17(3_26_5/32_1/2...
1326A-13-17
1 3/8
1 7/8
3.990
1 3/8
1326A-13-23(3 1/2_26_5/32...
1326A-13-23
1 3/8
2 3/8
3.990
1 3/8
1326A-13-27(3 1/2_26_5/32...
1326A-13-27
1 3/8
2 7/8
3.990
1 3/8
1326A-13-33(4_26_5/32_1/2...
1326A-13-33
1 3/8
3 3/8
3.990
1 3/8
1326A-13-37(4_26_5/32_1/2...
1326A-13-37
1 3/8
3 7/8
3.990
1 3/8
1326A-13-47(4 1/2_26_5/32...
1326A-13-47
1 3/8
4 7/8
3.990
1 3/8
1326A-13-57(4 1/2_26_5/32...
1326A-13-57
1 3/8
5 7/8
3.990
1 3/8
1326A-17-13(3_26_5/32_1/2...
1326A-17-13
1 7/8
1 3/8
3.990
1 3/8
1326A-17-17(3_26_5/32_1/2...
1326A-17-17
1 7/8
1 7/8
3.990
1 3/8
1326A-17-23(3 1/2_26_5/32...
1326A-17-23
1 7/8
2 3/8
3.990
1 3/8
1326A-17-27(3 1/2_26_5/32...
1326A-17-27
1 7/8
2 7/8
3.990
1 3/8
1326A-17-33(4_26_5/32_1/2...
1326A-17-33
1 7/8
3 3/8
3.990
1 3/8
1326A-17-37(4_26_5/32_1/2...
1326A-17-37
1 7/8
3 7/8
3.990
1 3/8
1326A-17-47(4 1/2_26_5/32...
1326A-17-47
1 7/8
4 7/8
3.990
1 3/8
1326A-17-57(4 1/2_26_5/32...
1326A-17-57
1 7/8
5 7/8
3.990
1 3/8
1326A-23-13(3 1/2_26_5/32...
1326A-23-13
2 3/8
1 3/8
3.990
1 3/8
1326A-23-17(3 1/2_26_5/32...
1326A-23-17
2 3/8
1 7/8
3.990
1 3/8
1326A-23-23(3 1/2_26_5/32...
1326A-23-23
2 3/8
2 3/8
3.990
1 3/8
1326A-23-27(4_26_5/32_1/2...
1326A-23-27
2 3/8
2 7/8
3.990
1 3/8
1326A-23-33(4_26_5/32_1/2...
1326A-23-33
2 3/8
3 3/8
3.990
1 3/8
1326A-23-37(4_26_5/32_1/2...
1326A-23-37
2 3/8
3 7/8
3.990
1 3/8
1326A-23-47(4 1/2_26_5/32...
1326A-23-47
2 3/8
4 7/8
3.990
1 3/8
1326A-23-57(4 1/2_26_5/32...
1326A-23-57
2 3/8
5 7/8
3.990
1 3/8
1326A-27-13(3 1/2_26_5/32...
1326A-27-13
2 7/8
1 3/8
3.990
1 3/8
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表